Insulated gate bipolar transistor (IGBT) gate drive photocouplers (optocouplers) are optically coupled isolators containing an aluminum gallium arsenide (AlGaAs) LED on the input side and a photodiode, signal processing circuit and power output transistor on the output side in a single chip. These couplers are designed specifically to provide high common mode transient immunity (CMTI) and a high output current and have an active miller clamp and high switching speed, making them ideal for driving IGBTs and MOSFETs.
Product Selector: IGBT Drive Photocouplers / Optocouplers
Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.
Product Selector![](/themes/idt8/images/product-selector-block.png)