The RX family consists of four product series: the flagship RX700 series, with the fastest performance and most advanced functions; the standard RX600 series; the RX200 series, which delivers an optimal balance of power efficiency and high performance; and the entry-level RX100 series, with extremely low power consumption. These four series encompass a range of products that provide seamless scalability from small-scale to large-scale applications.

Download: RX Family Brochure (PDF | English, 日本語)
Download: Renesas RX Testimonials from Partners and Customers (PDF | English, 日本語, 简体中文)

Product Longevity Program (PLP)

Renesas offers the Product Longevity Program (PLP) to help customers select the most appropriate part for applications that require long life cycles. Participating RX Family products are available for up to 15 years.

Image
Renesas Product Longevity Program (PLP) 15 Years

RX Family Product Portfolio

SeriesGroups

RX700

200MHz~

 

RX72N

240MHz, RXv3, 4MB (1MB), 2ch Ether, CAN, USB,
TFT-LCD, TSIP

RX72T

200MHz, RXv3, 1MB (128KB), 5V, 4 motor, PGA,
TFU, USB, TSIP Lite

RX72M

240MHz, RXv3, 4MB (1MB), EtherCAT/Ether, CAN,
USB, TFT-LCD, TSIP

  

RX600

~200MHz

RX65N

120MHz, RXv2, 2MB (640KB), Ether, CAN, USB,
TFT-LCD, TSIP

RX66N

120MHz, RXv3, 4MB (1MB), Ether, CAN, USB,
TFT-LCD, TSIP

    

RX651

120MHz, RXv2, 2MB (640KB), CAN, USB,
TFT-LCD, TSIP

RX671

120MHz, RXv3, 2MB (384KB), Touch, SSI, CAN,
USB, QSPI (XiP), TSIP

RX66T

160MHz, RXv3, 1MB (128KB), 5V, 4 motor, PGA,
USB, TSIP Lite

  

RX65W

120MHz, RXv2, 2MB (640KB), Sub-GHz/Wi-SUN,
TSIP

 

RX660

120MHz, RXv3, 1MB (128KB), 5V, CAN FD

    

RX200

~120MHz

  

RX26T

120MHz, RXv3, 512KB (64KB), 5V, 2 motors, PGA,
TFU, TSIP Lite

   

RX231

54MHz, RXv2, 512KB (64KB), 5V, Touch, CAN, USB, TSIP Lite

RX261

64MHz, RXv3, 512KB (128KB), 5V,Touch, CAN FD, USB, RSIP

RX24T/RX24U

80MHz, RXv2, 512KB (32KB), 5V, 2 motors, PGA

 

RX23E-B

32MHz, RXv2, 256KB (32KB),
24-bit HS DSAD, 16-bit DAC

 

RX230

54MHz, RXv2, 256KB (32KB), 5V, Touch

RX260

64MHz, RXv3, 512KB (128KB), 5V,Touch

RX23T

40MHz, RXv2, 128KB (12KB), 5V, 1 motor

 

RX23E-A

32MHz, RXv2, 256KB (32KB),
24-bit DSAD

RX23W

54MHz, RXv2, 512KB (64KB), Touch, CAN,
TSIP Lite, BT5 LE

RX100

~48MHz

RX113

32MHz, RXv1, 512KB (64KB), Touch, LCD

RX140

48MHz, RXv2, 256KB (64KB), 5V, Touch,
AES, RNG, CAN

    

RX111

32MHz RXv1, 512KB (64KB), USB

RX130

32MHz, RXv1, 512KB (48KB), 5V, Touch

    

RX110

32MHz, RXv1, 128KB (16KB)

 

RX13T

32MHz, RXv1, 64KB (12KB),
5V, 1 motor, PGA

   
 General PurposeMotor Control/
Inverter
IA/FA NetworkRich AnalogWireless

 

Product Selector: RX 32-Bit Performance / Efficiency MCUs

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Videos & Training

News & Blog Posts

Blog Post Oct 22, 2024
News Oct 22, 2024
Blog Post Dec 14, 2023
Blog Post Dec 6, 2023
Blog Post Nov 22, 2023
News Nov 22, 2023
Blog Post Nov 21, 2023
Blog Post Nov 16, 2023
Blog Post Nov 14, 2023
Blog Post Oct 20, 2023
Blog Post Oct 5, 2023
Blog Post Sep 12, 2023
Blog Post Sep 6, 2023
Blog Post Sep 4, 2023
Blog Post Aug 30, 2023
Blog Post Aug 25, 2023
Blog Post Jul 20, 2023
Blog Post Jul 17, 2023
Blog Post Jun 30, 2023
Blog Post Jun 22, 2023
Blog Post Jun 14, 2023
Blog Post Jun 12, 2023
Blog Post May 31, 2023
News May 30, 2023
Blog Post May 25, 2023
Blog Post May 19, 2023
Blog Post May 17, 2023
Blog Post May 10, 2023
Blog Post Apr 18, 2023
Blog Post Apr 6, 2023
Blog Post Mar 28, 2023
Blog Post Mar 20, 2023
Blog Post Mar 13, 2023
Blog Post Feb 27, 2023
Blog Post Feb 24, 2023
Blog Post Feb 16, 2023
Blog Post Jan 23, 2023
Blog Post Jan 10, 2023
Blog Post Dec 27, 2022
Blog Post Dec 21, 2022
Blog Post Dec 13, 2022
Blog Post Dec 5, 2022
Blog Post Nov 15, 2022
Blog Post Oct 26, 2022
Blog Post Sep 16, 2022
Blog Post Sep 1, 2022
Blog Post Aug 9, 2022
Blog Post Aug 5, 2022
Blog Post Aug 2, 2022
Blog Post Jul 29, 2022
Blog Post Jul 22, 2022
Blog Post Jul 11, 2022
Blog Post Jul 6, 2022
Blog Post Jun 27, 2022
Blog Post Jun 17, 2022
Blog Post Jun 14, 2022
Blog Post May 23, 2022
Blog Post May 17, 2022
Blog Post Apr 28, 2022
Blog Post Apr 28, 2022
Blog Post Apr 25, 2022
Blog Post Apr 19, 2022
Blog Post Apr 5, 2022
Blog Post Mar 22, 2022
Blog Post Mar 11, 2022
Blog Post Mar 9, 2022
Blog Post Mar 4, 2022
Blog Post Mar 4, 2022
Blog Post Feb 17, 2022
Blog Post Jan 27, 2022
Blog Post Jan 27, 2022
Blog Post Jan 20, 2022
Blog Post Dec 10, 2021
Blog Post Dec 1, 2021
Blog Post Nov 25, 2021
Blog Post Nov 19, 2021
Blog Post Nov 15, 2021
Blog Post Oct 25, 2021
Blog Post Oct 25, 2021
Blog Post Sep 29, 2021
Blog Post Sep 28, 2021
Blog Post Sep 17, 2021
Blog Post Sep 9, 2021
Blog Post Sep 8, 2021
Blog Post Aug 21, 2021
Blog Post Aug 6, 2021
Blog Post Aug 5, 2021
Blog Post Jul 16, 2021
Blog Post Jul 16, 2021
Blog Post Jun 16, 2021
News Jun 15, 2021
Blog Post Jun 9, 2021
Blog Post Jun 2, 2021
Blog Post May 20, 2021
Blog Post May 14, 2021
Blog Post May 8, 2021
Blog Post Apr 27, 2021
Blog Post Apr 20, 2021
Blog Post Apr 13, 2021
Blog Post Apr 8, 2021
Blog Post Mar 31, 2021
Blog Post Mar 31, 2021
Blog Post Mar 25, 2021
Blog Post Mar 13, 2021
Blog Post Mar 3, 2021
Blog Post Feb 19, 2021
Blog Post Feb 13, 2021
Blog Post Jan 20, 2021
Blog Post Dec 9, 2020
Blog Post Nov 26, 2020
Blog Post Nov 26, 2020
Blog Post Oct 24, 2020
Blog Post Oct 22, 2020
Blog Post Sep 26, 2020
Blog Post Jun 23, 2020
Blog Post Jun 13, 2020
Blog Post Jun 13, 2020
Blog Post May 28, 2020
Blog Post May 28, 2020
Blog Post Apr 15, 2020
Blog Post Apr 14, 2020
Blog Post Apr 7, 2020
Blog Post Mar 23, 2020
Blog Post Jan 23, 2020
Blog Post Dec 7, 2019