Skip to main content
Renesas Electronics Corporation

RX Family Development Environment — Boards and Kits

DEVELOPMENT ENVIRONMENT FOR RX FAMILY

Introduction to RX-Family Development Environments – Boards & Kits

The RX microcontroller kits portfolio consists of a variety of kits to suit many use cases such as functional evaluation, getting started reference, prototyping, proof-of-concepts, solutions demo, research, and academia. They are divided into 2 main types:

General-purpose kits: are designed to meet a variety of user needs. They help users jumpstart evaluation and rapid prototyping with RX MCU. 
Solution Kits: are designed to show how the RX MCU is ideally suited for specific applications. They includes cloud connectivity, graphics, high precision sensing, capacitive touch, motor control and Bluetooth® Low Energy.

Visit the kit product pages to learn more about the features of each kit, download collateral such as the user's manual, quick start guide, design package, and example projects, and order your favorite kit from a leading distributor.

 

TypeCategoryProduct LineupDescription 
General-purpose kitsEvaluation kit for RXEK-RX261
EK-RX671 

Evaluation Kit for RX enables to effortlessly evaluate RX MCU and quickly protype innovative ideas by combining MCU features and popular ecosystem add-ons. It provides:

  • Rich-featured MCU board
  • Rapid prototyping of real application using extended eco-boards
  • On-board emulator/external emulator support
 
Fast Prototyping Board for RXFPB-RX14T
FPB-RX140 
FPB-RX261

Fast Prototyping Board for RX offers essential features to start RX evaluation at low-cost initial investment. It provides:

  • On-board emulator
  • All MCU pin access
  • Dual Pmod connectors, LEDs, Buttons
  • Arduino(Uno R3) connector
 
Target Board for RXTB-RX130  TB-RX65N
TB-RX140  TB-RX660
TB-RX231  TB-RX66N
TB-RX23W  TB-RX671
TB-RX23W Module

Target Board for RX offers essential features to start RX evaluation at low-cost initial investment. It provides:

  • On-board emulator
  • All MCU pin access
  • Single Pmod connector, LEDs, Buttons
 
Renesas Starter KitsRSK-RX111  RSK-RX65N
RSK-RX113  RSK-RX660
RSK-RX130  RSK-RX66T
RSK-RX140  RSK-RX671
RSK-RX231  RSK-RX72M
RSK-RX23T  RSK-RX72N
RSK-RX24T  RSK-RX72T
RSK-RX24U

Renesas Starter Kits contains all necessary components for full RX MCU evaluation with minimum modification. The package includes:

  • Rich-featured MCU board
  • Standalone emulator E2/E2-Lite
  • Pmod-type TFT-LCD
  • Power Adaptor (for some)

Search for more RSK-RX lineup here

 
Solution KitsCloud ConnectivityCK-RX65NThe CK-RX65N cloud kit enables users to securely connect to a cloud service such as AWS IoT Core and explore features of RX65N and the cloud services. The kit is available for both wireless connectivity and wired Ethernet. 
Graphics SolutionRX65N Envision Kit
RX72N Envision Kit

The RX Envision Kit offers an affordable, compact form factor to quickly start evaluation of its built-in LCD controller and 2D Drawing Engine for sophisticated HMI application. It provides:

  • WQVGA TFT-LCD with Touchscreen
  • On-board emulator
  • Audio interface and wired/wireless connectivity (only for RX72N Envision Kit)
 
High Precision SensingRSSK-RX23E-A
RSSK-RX23E-B

The Renesas Solution Starter Kit for RX23E series incorporates various sensing circuits to evaluate the differentiated analog characteristic of RX23E series for high precision sensing applications. It provides:

  • Measurement circuits for Thermocouple/RTD/ Strain Gauges
  • Standard industrial communication like RS485 and CAN
 
Capacitive TouchEvaluation System for RX130 
Evaluation System for RX140
Evaluation System for RX261
Evaluation System for RX671 
 

The Evaluation System for Capacitive Touch provides an ideal environment to evaluate touch key solution. It provides:

  • RX CPU Card
  • Self-capacitance evaluation board: buttons, slider and wheel
  • Self/Mutual-capacitance evaluation board (only for RX130 board)
 
BLDC Motor ControlMCK-RX26T
Evaluation System for BLDC Motor
 

The BLDC Motor Control Kit provides comprehensive system to evaluate BLDC motor control with wide range of RX-T MCU series . It provides:

  • 48V/10A inverter board
  • RX-T CPU Card
  • BLDC motor with HALL sensor
  • Communication interface for Renesas Motor Workbench development tool
 
MOTOR-CPU-CARDAn optional board for Motor Control, using the RX-T series 
Stepping Motor ControlEvaluation System for Stepping Motor with Resolver
 

The Evaluation System for Stepping Motor with Resolver enable users to evaluate stepping motor control by RX MCU and Renesas Resolver to Digital Converter IC. It provides:

  • 48V/2A inverter board
  • RX CPU Card with RDC ICs
  • Stepping Motor with resolver sensor
 
RX72M CPU Card with RDC-ICThe optional board for Motor Control, using the RX72M group 
Bluetooth SolutionRSSK-RX23W

The RSSK-RX23W is the perfect kit for developer to evaluate 1-chip solution of system control and wireless communication by Bluetooth® Low Energy built-in RX23W. It provides:

  • Bluetooth® Low Energy interface
  • CapTouch, USB, etc
  • Pmod TFT-LCD, E2-Lite Emulator
 

 

Boards from Partners

RX Partners provides a wide range of RX evaluation boards with their depth RX expertise to help customers reduce development time and shorten time-to-market.

Refer to Renesas RX Partner Ecosystem Solutions to find the best RX solutions to your needs.

 

Software & Tools

Software title
Software type
Company
RX Driver Package
Device driver set for the RX Family (including major middleware). Target devices : RX130, RX23W, RX231, RX24U, RX64M, RX65N, RX66T, RX71M, RX72M etc.
Software PackageRenesas
e² studio - Information for the RX Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding ToolRenesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, DA148xx, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW)Renesas
3 items

Videos

News & Blog Posts

Blog Post
May 26, 2023
Achieve power consumption reduction and cost optimization in CAN-based applications with the RX140!
Blog Post
Apr 18, 2023
RX Family Software – The Past and the Future - #8: Security for IoT Applications
Blog Post
Feb 17, 2023
How Renesas Design Standardization Saves Industrial Sensing Equipment Total Costs- Blog 2
Blog Post
Dec 5, 2022
Introducing Waterproof Capacitance Solution for Self-Capacitive Touch Keys in Wet Area
Blog Post
Nov 15, 2022
Introducing Smart Wakeup Solution for Low Power Capacitive Touch Sensing Application
Blog Post
Oct 26, 2022
Easy Expansion of MCU Code Area! Introducing Example of Program Execution from Serial ROM Using QSPI XIP Mode
Blog Post
Sep 16, 2022
Infusion Level Monitor Using Capacitive Touch Sensing
Blog Post
Aug 9, 2022
Experiencing the noise performance of the RX23E-A built-in delta-sigma ADC by using Renesas’ Lab on the Cloud
Blog Post
Jul 29, 2022
Introducing the RX family low-power solution with low power by using Cellular and FreeRTOS
Blog Post
Jul 22, 2022
Target Board for RX Family: where your creativity comes to life
Blog Post
Jul 11, 2022
RX Family Software – The Past and the Future - #4
Blog Post
Jul 6, 2022
RX72M Offers Effortless Evaluation of Stepper Motor Control with EtherCAT
Blog Post
Jun 17, 2022
Bringing DSPs Closer to You! Realizing Digital Filters with the Latest Low-End RX140 Microcontroller of the RX Family!
Blog Post
May 23, 2022
RX72M Wide Range of Motor Control Applications via EtherCAT Communication
Blog Post
May 17, 2022
QE for Capacitive Touch Supports the Development of Gesture Applications using AI. Let’s check its ability!
Blog Post
Apr 28, 2022
Realizing Low Power Consumption of the Capacitive Touch Sensors with RX140!
Blog Post
Apr 28, 2022
Azure RTOS ADU
Blog Post
Apr 5, 2022
RX Family Software – The Past and the Future - #3
Blog Post
Mar 22, 2022
Experiencing the Initial Evaluation of the Capacitive Touch Sensor Using the Latest 32-Bit RX140 MCU
Blog Post
Mar 15, 2022
Realizing OTA Function of a Secondary MCU with the RX MCU – FreeRTOS Version
Blog Post
Mar 11, 2022
RX Family Software – The Past and the Future - #2
Blog Post
Mar 4, 2022
Touch Key, Voice Recognition and Cloud Connectivity With a Single 32-Bit RX671 MCU
Blog Post
Feb 1, 2022
Evolution of Sensing Equipment and Force Sensor Measurement Using RX23E-A
Blog Post
Dec 10, 2021
Realizing a Low-Cost Water Level Measurement Solution Using the RX130’s Capacitive Touch Key
Blog Post
Nov 30, 2021
Would You Like to Address the Challenges of Network-Connected Equipment by Using 32-Bit RX66N MCUs?
Blog Post
Nov 26, 2021
Experience Voice Recognition at the Edge Remotely: Introducing a Remote Demo of RX72N Voice Recognition via Lab on the Cloud
Blog Post
Nov 15, 2021
RX – The Microcontroller You Can Trust!
Blog Post
Oct 26, 2021
Easy to Start with Tutorial Videos! Cloud Connectivity Using Azure RTOS and RX65N Cloud Kit
Blog Post
Oct 25, 2021
Try Now! Introducing Voice Command on an Embedded Device Using a Commercially Available Kit
Blog Post
Sep 21, 2021
How Renesas Approaches Functional Safety over EtherCAT (FSoE)
Blog Post
Aug 2, 2021
DSP Experience with RX Family MCU! Visualizing DSP Behavior with Free Sample Program!
Blog Post
Jul 20, 2021
Do You Want to Develop a Touchless Button? Introducing a Solution Using a General-Purpose MCU
Blog Post
Jul 20, 2021
Try Building an Evaluation Environment for a WVGA LCD Display Using a General-Purpose 32-Bit MCU and a Commercial LCD Panel
Blog Post
Jul 2, 2021
Let’s Get Started with RX MCU Software Development! First Step is to Start with e² studio.
Blog Post
Jun 24, 2021
A Tiny RX23E-A Board for Digital Load Cell
Blog Post
Jun 10, 2021
Easy Azure IoT Connection! RX65N 32-bit MCU Supports Azure RTOS
Blog Post
Jun 1, 2021
RX13T Sensorless 120-Degree Solution
Blog Post
Apr 8, 2021
RX23E-A 32-Bit MCU Realizes a Compact and Highly Precise Thermoelectric Peltier Controller Implementation
Blog Post
Mar 31, 2021
AWS Certified Program - OTA Firmware Updates Using AWS
Blog Post
Mar 25, 2021
RX23E-A IO-Link Ready-to-Use Bidirectional Communication Reference Solution

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?