Skip to main content

Overview

Description

The Renesas Starter Kit+ for RX65N-2MB is the perfect starter kit for developers who are new to the RX65N (Code Flash 2MB, Pin Count 176-pin). The kit includes an LCD display module, on-chip debugging emulator, and integrated development environment so you can start evaluating the RX65N immediately after opening the box. Please use this product to experience the performance and functions of the RX65N.

Features

  • Mounted devices: RX65N (R5F565NEDDFC: No Encrypt Function, Code Flash 2MB, Pin Count 176-pin), or RX65N (R5F565NEHDFC: Supported Encrypt Function, Code Flash 2MB, Pin Count 176-pin)
  • Mounts TFT Display. Graphic LCD controller can be evaluated.
  • 1 channel Ethernet can be evaluated.
  • RX65N builds in Trusted Secure IP. AES encryption function and robust key management can be evaluated (*).
  • Mounts SD slot. If an optional Wireless LAN expansion board package for RSK (RTK0ZZZZZZP00000BR#WS) is used, Wireless LAN can evaluated.
  • 1 channel USB Function and 1 channel USB Host can be evaluated.
  • In addition, CAN, RSPI, QSPI, etc. can be evaluated.
  • Required IBM-PC compatible PC (need USB interface, Processor 1GHz over), OS: Windows 10/8/7 (other than the listed OS is not supported)
    *The product part number (ordering number) differs according to whether or not the MCU includes the encryption function.

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Board Description File ZIP 2 KB
Software & Tools - Other Log in to Download ZIP 453 KB 日本語
PCB Design Files Log in to Download ZIP 1.11 MB 日本語
Software & Tools - Other Log in to Download EXE 94.90 MB
Software & Tools - Other Log in to Download ZIP 日本語
5 items

Sample Code

Videos & Training