Overview
Description
The Renesas Starter Kit+ for RX671 is the perfect starter kit for developers who are new to the RX671 (Code Flash 2MB, Pin Count 144-pin). The kit includes an LCD display module and an on-chip debugging emulator. Download the integrated development environment (CS+ version and e² studio version) from the Renesas website and start evaluating RX671 performance, right after unboxing the Renesas Starter Kit.
Features
- Devices: RX671 (R5F5671EHDFB: Supported Encrypt Function, Code Flash 2MB, Pin Count 144-pin)
- RX671 builds in Trusted Secure IP. AES encryption function and robust key management can be evaluated.
- Mounts SD slot. SDHI (SD Host Interface) can be evaluated.
- Touch feature (self-capacitive type) can be evaluated. Download the sample code including project for Touch feature evaluation on Renesas Web site (CS+ version and e² studio version).
- Mounts Audio circuit. SSIE (Serial Sound Interface) can be evaluated.
- 1 channel USB Function and 1 channel USB Host can be evaluated.
- In addition, RSPI (Serial Peripheral Interface) and QSPIX (Quad Serial Peripheral Interface), etc. can be evaluated.
- Application combining functions using FIT (Firmware Integration Technology) module can be evaluated.
- Required IBM-PC compatible PC(need USB interface, Processor 1GHz over), OS: Windows 10/8.1(other than the listed OS is not supported)
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
1 item
|
Sample Code
Videos & Training
Introducing a solution that enables HMI and cloud connectivity functions on a single chip using the RX671. This solution provides a reference demo for a comprehensive experience of voice recognition, touch keys, and cloud connectivity. Demo software can be downloaded from the Renesas website. For details, refer to the application note "RX671 Group Voice recognition / Touch and Cloud solution using Renesas Starter Kit+ for RX671 Rev.1.00 - Sample Code (ZIP)".
News & Blog Posts
Easy Expansion of MCU Code Area! Introducing Example of Program Execution from Serial ROM Using QSPI XIP Mode | Blog Post | Oct 26, 2022 |
RX Family Software – The Past and the Future - #4 | Blog Post | Jul 11, 2022 |
Azure RTOS ADU | Blog Post | Apr 28, 2022 |
Touch Key, Voice Recognition and Cloud Connectivity With a Single 32-Bit RX671 MCU | Blog Post | Mar 4, 2022 |