Overview
Description
The Renesas Starter Kit for RX111 is intended as a user-friendly introductory and evaluation tool for the RX111 microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using CubeSuite+.
The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.
* CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details.
About the bundled emulator
We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.
[Notification] End of Life (EOL) Notice for E1 Emulator
(PDF | English, 日本語)
The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.
After stock of the Kit with E1 emulator ends, the kit will not include the E1 emulator.
[Notification] End of Life (EOL): Renesas Starter Kits with E1 Emulator
(PDF | English, 日本語)
Product Limitation
Renesas Starter Kit for RX111 Product Limitation (16 Oct 2013)
A limitation exists with the board used on a batch of Renesas Starter Kit for RX111 Products.
Serial Numbers Affected: 00045380 to 00045879 inclusive.
Limitation:
The RSKRX111 board 3.3V supply is actual at 3.8V.
Explanation:
By mistaken voltage regulator mounting, regulator does not provide 3.3V.
Work-around:
Please modify the RSKRX111 board as follows.
This modification will provide 3.3V.
Remove R103 and replace R104 with 0R resistor.
Link J7 should be left open.
Layout and Specification
Monochrome LCD Board PmodTM Compatible* is supplied as a detachable sub-board. The board dimensions are 120 mm by 100 mm, detailed dimensions are available in the user manual.
* PmodTM is the trademark of Digilent Inc.

Item | Specification |
---|---|
Microcontroller | RX111 (R5F51115ADFM) |
On-board Memory | I2C EEPROM (R1EX24016ASAS0A) : 16K-bit |
Input Clock | Main: 16 MHz |
Sub: 32.768 kHz | |
Potentiometer | Single-turn, 10 kΩ |
LED | Power indicator: green x 1 |
User: green x 1, orange x 1, red x 2 | |
Switch | Reset x 1 |
User x 3 | |
DC Power Jack | 5 V Input |
E1 Header | 14-pin box header |
USB Connector | USB CH0-Function: USB MiniB |
USB CH0-Host: USB TypeA | |
LIN Connector | 2.54mm pitch, 3-pin (VBAT x 1, LIN Bus Line x 1, GND x 1) |
USB to Serial Converter Interface |
RL78/G1C (R5F10JBCANA) |
USB Connector (USB MiniB) | |
Pmod Connector | 2.54mm pitch, 12-pin x 2 (PMOD1, PMOD2) |
Microcontroller Pin Header | 2.54 mm pitch, 36-pin x 4 (J1, J2, J3, J4) |
Application Board Interface | 2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6) |
BUS Interface Option | 2.54 mm pitch, 50-pin (JA3) |
* Microcontroller Pin Header and Application Board Interface are not contained in the product.
* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)
Configuration
[Kit with Renesas CubeSuite+]
- CPU Board
- Monochrome LCD Board PmodTM Compatible
- Detachable AD Adjustment Shaft
- E1 Emulator (Provided until stock of the Kit with E1 emulator ends)
- Connection Cable (USB Cable, User Interface Cable)
- Quick Start Guide
- DVD-ROM
- - Documents:
- User Manual, Tutorial, and more
- - IDE:
- CubeSuite+ (Evaluation Software)
- C/C++ Compiler Package for RX Family Evaluation Version
- E1 Emulator Debugger
- - Flash Memory Programmer:
- Renesas Flash Programmer (Evaluation Software)
- The CubeSuite+ Evaluation Software does not come with technical support services. In addition, The CubeSuite+ Evaluation Software has some restrictions compared to the Product Version.
- The C/C++ Compiler Package for RX Family Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for RX Family Evaluation Version has some restrictions compared to the Product Version.
Trial period: 60 days
The link size will be limited to 128 KB after 60 days. - The Renesas Flash Programmer Evaluation Software does not come with technical support services.
- The IDE and flash programmer of the DVD-ROM do not support the E2 emulator and E2 emulator Lite. When you use either of the emulators, download the latest tool from the Renesas website.
[Kit with e² studio]
- CPU Board
- Monochrome LCD Board PmodTM Compatible
- Detachable AD Adjustment Shaft
- E1 Emulator (Provided until stock of the Kit with E1 emulator ends)
- Connection Cable (USB Cable, User Interface Cable)
- Quick Start Guide
- DVD-ROM
- - Documents:
- User Manual, Tutorial, and more
- - IDE:
- e² studio
- C/C++ Compiler Package for RX Family Evaluation Version
- E1 Emulator Debugger
- and more
- The C/C++ Compiler Package for RX Family Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for RX Family Evaluation Version has some restrictions compared to the Product Version.
Trial period: 60 days
The link size will be limited to 128 KB after 60 days. - The IDE and flash programmer of the DVD-ROM do not support the E2 emulator and E2 emulator Lite. When you use either of the emulators, download the latest tool from the Renesas website.
Applications
- Camera, Meter, Smartphone, Health Equipment, Refrigerator, Washing Machine, Air Conditioner, Building Management System
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
1 item
|
Sample Code
Product Options
Applied Filters: