Skip to main content

Overview

Description

The Renesas Starter Kit for RX113 is intended as a user-friendly introductory and evaluation tool for the RX113 microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using CS+.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

* In order to make a product installer active, this product needs the Internet environment.
* CS+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CS+ are requested to contact our regional marketing departments for details.

About the bundled emulator

We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.
[Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)

The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.
After stock of the Kit with E1 emulator ends, the kit will not include the E1 emulator.
[Notification] End of Life (EOL): Renesas Starter Kits with E1 Emulator (PDF | English, 日本語)

Configuration

[Kit with CS+]

  • CPU Board
  • Detachable LCD Application Board V2
  • Detachable AD Adjustment Shaft
  • E1 Emulator (Provided until stock of the Kit with E1 emulator ends)
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • DVD-ROM
- Documents:
User Manual, Tutorial, and more
- IDE:
CS+ (Evaluation Software)
C/C++ Compiler Package for RX Family Evaluation Version
E1 Emulator Debugger
- Flash Memory Programmer:
Renesas Flash Programmer (Evaluation Software)

[Kit with e2studio]

  • CPU Board
  • Detachable LCD Application Board V2
  • Detachable AD Adjustment Shaft
  • E1 Emulator (Provided until stock of the Kit with E1 emulator ends)
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • DVD-ROM
- Documents:
User Manual, Tutorial, and more
- IDE:
e2studio
C/C++ Compiler Package for RX Family Evaluation Version
E1 Emulator Debugger
and more
Notes
  • The CS+ Evaluation Software does not come with technical support services. In addition, The CS+ Evaluation Software has some restrictions compared to the Product Version.
  • The C/C++ Compiler Package for RX Family Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for RX Family Evaluation Version has some restrictions compared to the Product Version.
    Trial period: 60 days
    The link size will be limited to 128 KB after 60 days.
  • The Renesas Flash Programmer Evaluation Software does not come with technical support services.
  • The IDE and flash programmer of the DVD-ROM do not support the E2 emulator and E2 emulator Lite. When you use either of the emulators, download the latest tool from the Renesas website.

Applications

  • Camera, Meter, Smartphone, Health Equipment, Refrigerator, Washing Machine, Air Conditioner, Wearable Equipment

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Board Description File ZIP 1 KB
Software & Tools - Other Log in to Download ZIP 554 KB
PCB Design Files Log in to Download ZIP 1.38 MB 日本語
Software & Tools - Other Log in to Download ZIP
Software & Tools - Other Log in to Download ZIP 日本語
5 items

Sample Code

Product Options

Applied Filters: