Skip to main content

Overview

Description

The Target Board for RX140 is an evaluation board for initial deployment consideration that is both inexpensive and provides access to all of the RX140 signal pins. In addition, it is equipped with an emulator circuit, making it possible to develop applications immediately by connecting to a PC for debugging. It can also be used for initial evaluation of touch features by implementing the LPF capacitors required for touch operation.

Features

  • RX140 MCU based
  • Supports multi-power supply: USB VBUS (5V) or LDO (3.3V) or external power supply (1.8V to 5.5V)
  • Emulator circuit
  • Micro-USB Type-B connector
  • Pmod™ connector standard implementation. Supports Pmod Interface Types 2A (SPI), 3A (UART) and 6 (I2C)
  • 1 user switch, 1 reset switch
  • 2 user LEDs, 1 power LED, 1 ACT LED
  • MCU current measurement header
  • Supports a capacitor connection for touch LPF
  • CE, UKCA conforming marking and China RoHS compliant marking

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 665 KB 日本語
Application Note PDF 1.15 MB 日本語
Other PDF 515 KB
Other PDF 89 KB
Other PDF 215 KB
Schematic PDF 482 KB
6 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Board Description File ZIP
PCB Design Files Log in to Download ZIP 508 KB
2 items

Sample Code

Product Options

Applied Filters:

Videos & Training