Skip to main content

Overview

Description

The CK-RX65N cloud kit enables users to securely connect to the cloud and explore the features of the Renesas RXv2 core based RX65N MCU Group and cloud services.

With multiple network connectivity options, the kit provides a seamless cloud connectivity experience to most of the global cloud service providers. The kit is equipped with an onboard ethernet PHY for ethernet connectivity and includes the DA16600 Wi-Fi-BLE combo Pmod for wireless connectivity.

The kit has complete software stack support using FreeRTOS, Azure RTOS, other middleware stacks, and drivers, thereby making it an ideal platform for efficiently developing cloud solutions and greatly reducing the time-to-market.

For more information and for the complete cloud solution package, please refer to RX Cloud Solutions and Renesas Cloud Solutions.

Kit Contents

  • CK-RX65N v2 board
  • US159-DA16600EVZ Pmod
  • Type-A to Micro-B USB cable
  • Type-A to Micro-B USB adapter cable
  • Type-C to Type-C USB cable

Features

  • CK-RX65N v2 baseboard
  • Wi-Fi with US159-DA16600EVZ Pmod
  • Ethernet
  • USB Full Speed Host and Device
  • Sensors:
    • Humidity and Temperature
    • Indoor Air Quality Index
    • Outdoor Air Quality Index
    • Heart rate, blood oxygen saturation (SpO2), respiration rate*OB1203(EOL)
    • Barometric Pressure
    • 6 axis Motion Tracking
  • 2 MEMS Microphones
  • Battery connector for portability
  • Arduino™ (Uno R3) connector
  • USB Type-C power connector
  • On-board MCU
    • R5F565NEHDFB microcontroller
    • 120MHz, RX v2 core
    • 2MB Code Flash, 640KB SRAM
    • Trusted Secure IP for security functions
    • 144 pins, LQFP package
  • Ecosystem
    • MCU and Pmod current measurement points
    • 5V input through USB or external power supply
    • USB-serial converter
    • Debug on-board (E2OB)
    • 4 user LEDS
    • One user button
    • 2 Digilent Pmod™ (SPI/UART/I2C: Type-6A and Type-2A) connectors

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
C/C++ Compiler Package for RX Family [CC-RX]
C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
Compiler/Assembler Renesas
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
QE for OTA: Development Assistance for Cloud
QE for OTA is a development assistance tool that enables easy trial of over-the-air (OTA) firmware updates using cloud services. [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RX, RL78, RA] [Support clouds service: Amazon Web Services (AWS), Microsoft Azure]
Solution Toolkit Renesas
Reality AI Utilities
Plug-in module for Renesas e² studio
Solution Toolkit Renesas
4 items

Software Downloads

Type Title Date
Board Description File ZIP 1 KB
Board Description File ZIP 1 KB
2 items

Sample Code

Related Boards & Kits

Videos & Training

FreeRTOS PubSub Demo: CK-RX65N V2 Setup (1/3)

This video series demonstrates how to use FreeRTOS with IoT libraries on the CK-RX65N V2. It provides a step-by-step guide to connecting the CK-RX65N V2 to AWS IoT Core and displaying MQTT messages. 

Part one focuses on establishing the connection between AWS IoT Core and the CK-RX65N V2 to enable MQTT messaging.

Chapter's Title

00:00 Opening
00:23 AWS Setup

Watch the Video Series