Skip to main content

Overview

Description

The RX671 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.

Configuration

  • RX671 CPU board
  • Touch application board
    • Self-capacitance evaluation board built-in basics for capacitive touch: switches, slider and wheel

Support

The following items are available for download.

Features

  • Use to evaluate various touch functions (button, slider, wheel)
  • Simple prototyping
  • Use as a reference when designing boards or software
  • Easily adjust the sensitivity by using QE for Capacitive Touch
    • Easy operation with intuitive interface
    • Easy to develop touch interfaces even for beginners with GUI
    • Automatically output adjusted source code
  • Equipped with RX671 MCU (R5F5671EHDFP)
  • Capacitive touch sensor (CTSUa) pin 17 channels available

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
C/C++ Compiler Package for RX Family [CC-RX]
C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
Compiler/Assembler Renesas
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors
In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
Solution Toolkit Renesas
4 items

Software Downloads

Type Title Date
Board Description File ZIP 1 KB
1 item

Sample Code

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training