Overview
Description
The Target Board for RX130 provides an entry point to evaluation, prototyping and developing for the RX130 MCU. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides through-holes for pin headers that allow access to all MCU signal pins, allowing an easy prototyping with a breadboard.
Features
- On-board RX130 MCU
- Excellent choice for basic evaluation and development of selected MCU
- Full access to all MCU pins by provided header through-hole connections
- Included on-chip debugging can be used for own development
- USB connector to power and debug the MCU (no USB cable included)
- Development environment like e² studio can be downloaded for free
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 817 KB 日本語 | |
Application Note | PDF 3.82 MB | |
Application Note | PDF 2.77 MB 日本語 | |
Application Note | PDF 927 KB | |
Other | PDF 89 KB | |
Other | PDF 581 KB | |
Schematic | PDF 369 KB | |
Application Note | PDF 301 KB 日本語 | |
Other | PDF 468 KB | |
9 items
|
Design & Development
Videos & Training
Getting Started With Target Board for RX Family
Video List
News & Blog Posts
Target Board for RX Family: where your creativity comes to life | Blog Post | Jul 22, 2022 |
RX Family Software – The Past and the Future - #4 | Blog Post | Jul 11, 2022 |
Let’s Get Started with RX MCU Software Development! First Step is to Start with e² studio. | Blog Post | Jul 2, 2021 |