Skip to main content

Overview

Description

The Renesas Starter Kit for RX140 is the perfect starter kit for developers who are new to the RX140 (Code Flash 256KB, Pin Count 80-pin). The kit includes an LCD display module and an on-chip debugging emulator. Download the integrated development environment installer for Renesas Starter Kit from the Renesas website and start evaluating RX140 performance, right after unboxing the Renesas Starter Kit.

Features

  • Devices: RX140 (R5F51406BDFN: Supported Encryption function, Code Flash 256KB, Pin Count 80-pin)
  • RX140 builds in Security function. AES encryption, true random number generator can be evaluated.
  • Touch feature (self-capacitive type) can be evaluated. Download the sample code including project for Touch feature evaluation on Renesas Web site (CS+ version and e² studio version).
  • Application combining functions using FIT (Firmware Integration Technology) module can be evaluated.
  • Required IBM-PC compatible PC(need USB interface, Processor 1GHz over), OS: Windows 11/10/8.1(other than the listed OS is not supported)

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
1 item

Software Downloads

Type Title Date
Board Description File ZIP 1 KB
Software & Tools - Software Log in to Download ZIP 935.21 MB 日本語
Software & Tools - Software Log in to Download ZIP 1,506.30 MB 日本語
Software & Tools - Other Log in to Download ZIP 554 KB
4 items

Sample Code

Videos & Training