Target Board for RX671
The Target Board for RX671 provides an entry point to evaluation, prototyping and developing for the RX671 MCU. Moreover, since this board incorporates an emulator...
The EK-RX671 is the evaluation kit for the RX671 MCU, providing an efficient tool to evaluate the RX671 MCU. This kit comes with all the hardware and software needed to start evaluation immediately after unboxing.
The EK-RX671 enables debugging key functions of the RX671. In addition, it could be combined with various expansion boards quickly to easily expand the board's functionality.
This board features:
The software development to evaluate RX671 MCU’s function could be started immediately using the e2 studio IDE and the RX software package that includes peripheral function drivers, middleware, and usage documentation.
|
|
|
---|---|---|
Type | Title | Date |
Quick Start Guide | PDF 1.58 MB 日本語 | |
Manual - Development Tools | PDF 1.54 MB 日本語 | |
Schematic | ZIP 60.09 MB | |
Application Note | PDF 856 KB 日本語 | |
Application Note | PDF 1.90 MB 日本語 | |
5 items
|
Software title
|
Software type
|
Company
|
---|---|---|
Cyberon D-Spotter Modeling Tool (DSMT) Wake-word and commands customization, performance tuning, and testing tools with no-prior neural network knowledge needed
|
Solution Toolkit | Cyberon Corporation |
C/C++ Compiler Package for RX Family [CC-RX] C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
|
Compiler/Assembler | Renesas |
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
e² studio - Information for the RX Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
|
Solution Toolkit | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
9 items
|
The Target Board for RX671 provides an entry point to evaluation, prototyping and developing for the RX671 MCU. Moreover, since this board incorporates an emulator...
The Renesas Starter Kit+ for RX671 is the perfect starter kit for developers who are new to the RX671 (Code Flash 2MB, Pin Count 144-pin). The kit includes an LCD...
The RX671 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box...
The EK-RX671 meets the following certifications/standards. Refer to the EK-RX671 user manual for the disclaimer, precautions, and more details on the certifications.