Capacitive Sensor Application Demonstration Kit
This demonstration kit measures the water level with a one-channel self-capacitance electrode and a one-channel shield electrode using a Renesas capacitive touch key...
The RX140 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.
The following items are available for download.
Software title
|
Software type
|
Company
|
---|---|---|
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
|
Solution Toolkit | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
C/C++ Compiler Package for RX Family [CC-RX] C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
|
Compiler/Assembler | Renesas |
4 items
|
This demonstration kit measures the water level with a one-channel self-capacitance electrode and a one-channel shield electrode using a Renesas capacitive touch key...
The touchless button reference design can detect the approach of fingers and hands without physical contact using Renesas’ capacitive touch solution. The electrode...
Applied Filters:
For the development of embedded systems that are work with capacitive touch sensors, this tool simplifies the initial settings of the touch user interface and the tuning of the sensitivity, thus shortening developing times.
Introducing Waterproof Capacitance Solution for Self-Capacitive Touch Keys in Wet Area | Blog Post | Dec 5, 2022 |
Introducing Smart Wakeup Solution for Low Power Capacitive Touch Sensing Application | Blog Post | Nov 15, 2022 |
Infusion Level Monitor Using Capacitive Touch Sensing | Blog Post | Sep 16, 2022 |
QE for Capacitive Touch Supports the Development of Gesture Applications using AI. Let’s check its ability! | Blog Post | May 17, 2022 |
Realizing Low Power Consumption of the Capacitive Touch Sensors with RX140! | Blog Post | Apr 28, 2022 |
Experiencing the Initial Evaluation of the Capacitive Touch Sensor Using the Latest 32-Bit RX140 MCU | Blog Post | Mar 22, 2022 |