Target Board for RX660
The Target Board for RX660 provides an entry point to evaluation, prototyping and developing for the RX660 MCU. Moreover, since this board incorporates an emulator...
The RX660 Group is the first 5V-compatible product among the RX600 and RX700 high-end general-purpose microcontrollers. With this 5V support, it gives excellent noise tolerance and does not require any external coils for noise suppression, which contribute to the reduction of the overall system cost. The RXv3 core operates at 120 MHz with no wait access to the flash memory, resulting in stable arithmetic processing and achieving excellent real-time performance. The number of effective general-purpose IO pins has been increased by approximately 10% from the previous 5V-compatible RX210, enabling an increase in the number of sensors that can be connected with the same package, contributing to easier system upgrades. For peripheral functions, this is the first in the RX series to incorporate CAN FD, enabling the implementation of next-generation networks such as industrial networks. Furthermore, HOCO oscillation accuracy of 1.0% can be guaranteed in a high-end product for the first time, enabling a reduction in external oscillators and contributing to lower system costs. A wide range of customer platform development can be handled with a single chip with a LFQFP package lineup ranging from 48-pin to 144-pin, and featuring up to 1MB flash memory and 128KB SRAM. This easily improves the performance and expands the functionality of home appliances and industrial equipment.
Software title
|
Software type
|
Company
|
---|---|---|
RI600V4 Real-time OS for RX Family μITRON4.0 Specification real-time OS for RX Family [Required IDE : e2 studio, CS+] * RI600V4 is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600V4 are requested to contact our regional marketing departments for details.
|
ITRON OS | Renesas |
RI600PX Real-time OS for RX Family μITRON4.0/PX Specification real-time OS for RX Family [Required IDE : CS+] * RI600PX is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600PX are requested to contact our regional marketing departments for details.
|
ITRON OS | Renesas |
C/C++ Compiler Package for RX Family [CC-RX] C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
|
Compiler/Assembler | Renesas |
e² studio Partner OS Aware Debugging Standard debugger in e2 studio for supporting task level debugging of real-time OS applications.
|
Plug-in, OS Aware Debugging, Etc. | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E20 emulator [R0E000200KCT00] On-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
|
Emulator | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
CS+ Partner OS Aware Debugging Plug-in Features for task level debugging of real-time OS applications [Plugin for Renesas IDE CS+] [Support MCU/MPU: RX, RL78]
|
Plug-in, OS Aware Debugging, Etc. | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
External Flash Definition Editor Utility for downloading data to external flash memory (for emulators)
|
Other Emulators and Options | Renesas |
Simulator for CS+ of RX Family Simulator for CS+ of RX Family [Support IDE : CS+] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
Crypto Library Robust encode library to ensure security for all types of system developments
|
Security / Crypto | Renesas |
FAT File System [M3S-TFAT-Tiny] for the RX Family FAT file system for RX Family
|
File System | Renesas |
Sound Playback/Compression System [M3S-S2-Tiny] for RX Family Sound playback system for RX Family
|
Sound / Voice | Renesas |
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory
|
Serial Memory | Renesas |
DSP Library for RX Family Software library that implements numeric operation function used in DSP with general purpose MCU
|
DSP / FFT | Renesas |
QE for Display: Development Assistance Tool for Display Applications This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. [Plugin for Renesas IDE "e² studio"] [Standalone Version] [Support MCU/MPU:RZ, RX, RA]
|
Solution Toolkit | Renesas |
RX Smart Configurator RX Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
e² studio - Information for the RX Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
Simulator for e² studio of RX Family Simulator for e² studio of RX Family [Support IDE : e² studio] (Note: This product is included in the Renesas IDE "e² studio" and is not available separately.)
|
Simulator | Renesas |
Renesas IAR Embedded Workbench Device-Support-Packages Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
|
IDE and Coding Tool | Renesas |
RX Driver Package Device driver set for the RX Family (including major middleware). Target devices : RX130, RX23W, RX231, RX24U, RX64M, RX65N, RX66T, RX71M, RX72M etc.
|
Software Package | Renesas |
Reality AI Utilities Plug-in module for Renesas e² studio
|
Solution Toolkit | Renesas |
SPI Serial EEPROM Driver Device Drivers for SPI Bus Serial EEPROM R1EX25xxx Series and HN58X25xxx Series
|
Serial Memory | Renesas |
I²C Serial EEPROM Driver Device Drivers for I²C Bus Serial EEPROM R1EX24xxx Series, R1EV24xxx Series and HN58X24xxx Series
|
Serial Memory | Renesas |
Firmware Update module By using the firmware update module, users can easily incorporate firmware update functionality and secure boot functionality into their applications.
|
Security / Crypto | Renesas |
RX Family Renesas FreeRTOS FreeRTOS™ software platform for RX MCUs that makes it easy to create applications using FreeRTOS™ with Firmware Integration Technology (FIT).
|
FreeRTOS | Renesas |
JPEG Encode/Decode Library All-Software JPEG Software Library All-Software JPEG Software Library that comprises the JPEG Decoder and the JPEG Encoder
|
Imaging | Renesas |
Sensor Software Modules for Renesas MCU Platforms Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
|
Sensor | Renesas |
31 items
|
The Target Board for RX660 provides an entry point to evaluation, prototyping and developing for the RX660 MCU. Moreover, since this board incorporates an emulator...
The Renesas Starter Kit for RX660 is the perfect starter kit for developers who are new to the RX660 (code Flash 1MB, pin count 144-pin). The kit includes an LCD...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters:
This video explains the newly designed RX660 voice recognition solution, including board information, relevant tools, and evaluation results in an environment that appears in daily life.