Skip to main content

Overview

Description

This software controls Renesas sensor products and acquires measurement data. It consists of the following two layers. The combination of these layers allows you to develop applied products easily and quickly using Renesas sensor products, without being aware of the type of MCU or the control method of the communication interface.

  • Sensor middleware layer: Provides API functions to control sensors
  • I2C communication middleware layer: Absorbs differences in I2C communication interface specifications that depend on MCU used.

Features

  • Provide modules for each MCU platform (RA Flexible Software Package, RX Firmware Integration Technology (FIT), RL78 Software Integration System (SIS), RE Software Development Kit (SDK), RZ RZ/G2L Flexible Software Package (RZ/G2L FSP))
  • Provide common APIs that is independent for each MCU platform
  • RL78/G1x Middleware compliant with Code Generator
  • GUI (RA Configuration, RX Smart Configurator, RL78 Smart Configurator, RE Smart Configurator, RZ Configuration) setting is available for configuration.
  • Supports both non-OS use and RTOS use.
  • Since the control to the communication interface of MCU is done via the sensor communication middleware, user can develop software without being aware of the hardware and driver specifications of the communication interface.
  • The sensor API supports the calculation of measurement values using sensor-specific calculation methods. The user does not need to create calculation programs.
  • No need to obtain individual libraries

Release Information

Sensor software and sample software projects that use the drivers are available :

archive : Sample download (free of charge) | -: Not Available

SensorMCUSensor SoftwareSample Software Project
HS300x (High-Performance Relative Humidity and Temperature Sensor) (Note4)RA FamilyFlexible Software Package (Note1)archive (Note6)
RX Familyarchive or RX Driver Package (Note2)
RL78 G1x Familyarchive (Note3)
RL78 G2x Familyarchive
RE FamilySoftware Development Kit (Note5)
RZ/G2L GroupRZ/G2L Flexible Software Package (Note1)
HS400x (High-Performance Relative Humidity and Temperature Sensor) (Note4)RA FamilyFlexible Software Package (Note1)archive (Note6)
RX Familyarchive or RX Driver Package (Note2)
RL78 G1x Familyarchive (Note3)
RL78 G2x Familyarchive
RE FamilySoftware Development Kit (Note5)
RZ/G2L GroupRZ/G2L Flexible Software Package (Note1)
FS2012 (Flow Sensor) (Note4)RA FamilyFlexible Software Package (Note1)archive (Note6)
RX Familyarchive or RX Driver Package (Note2)
RL78 G1x Familyarchive (Note3)
RL78 G2x Familyarchive
RE FamilySoftware Development Kit (Note5)
FS3000 (Air Velocity Sensor) (Note4)RA FamilyFlexible Software Package (Note1)archive (Note6)
RX Familyarchive or RX Driver Package (Note2)
RL78 G1x Familyarchive (Note3)
RL78 G2x Familyarchive
RE FamilySoftware Development Kit (Note5)
FS1015 (Air Velocity Sensor) (Note4)RA FamilyFlexible Software Package (Note1)archive (Note6)
RX Familyarchive or RX Driver Package (Note2)
RL78 G1x Familyarchive (Note3)
RL78 G2x Familyarchive
RE FamilySoftware Development Kit (Note5)
ZMOD4410 (Indoor Air Quality Sensor) (Note4)RA FamilyFlexible Software Package (Note1)archive (Note6)
RX Familyarchive or RX Driver Package (Note2)
RL78 G1x Familyarchive (Note3)
RL78 G2x Familyarchive
RE FamilySoftware Development Kit (Note5)
RZ/G2L GroupRZ/G2L Flexible Software Package (Note1)
ZMOD4450 (Refrigeration Air Quality Sensor) (Note4)RA FamilyFlexible Software Package (Note1)archive (Note6)
RX Familyarchive or RX Driver Package (Note2)
RL78 G1x Familyarchive (Note3)
RL78 G2x Familyarchive
RE FamilySoftware Development Kit (Note5)
ZMOD4510 (Outdoor Air Quality Sensor)(Note4)RA FamilyFlexible Software Package (Note1)archive (Note6)
RX Familyarchive or RX Driver Package (Note2)
RL78 G1x Familyarchive (Note3)
RL78 G2x Familyarchive
RE FamilySoftware Development Kit (Note5)
RZ/G2L GroupRZ/G2L Flexible Software Package (Note1)
OB1203 (Light, Proximity, Heart Rate, SpO2 Sensor)RA FamilyFlexible Software Package (Note1)archive (Note6)
RX Familyarchive or RX Driver Package (Note2)
RL78 G1x Familyarchive (Note3)
RL78 G2x Familyarchive
RE FamilySoftware Development Kit (Note5)
I2C Communication Middleware (Note4)RA FamilyFlexible Software Package (Note1)
RX Familyarchive or RX Driver Package (Note2)
RL78 G1x Family(Note3)
RL78 G2x Familyarchive
RE FamilySoftware Development Kit (Note5)
RZ/G2L GroupRZ/G2L Flexible Software Package (Note1)

Notes

  1. Included in Flexible Software Package
  2. Included in RX Driver Package
  3. Included in sample software projects package
  4. This FIT module needs to be used combined with I2C Communication Middleware FIT module, download both for using
  5. Included in Software Development Kit using Smart Configurator
  6. In RE Family, only working with Software Development Kit using Smart Configurator

Target Devices

Documentation

Design & Development

Sample Code

Videos & Training

Related Products and Applications

Renesas Sensor Products

Applications

Development Tools

  • RL78 Web Simulator
    You can use this online simulator on your PC to run quick simulations of an RL78 MCU executing the sample code for use with:
    • the HS300x or HS400x humidity and temperature sensor
    • the FS1015 or FS3000 air velocity sensor, or
    • the FS2012 flow sensor.