Skip to main content

Overview

Description

The CS+ Partner OS Aware Debugging Plug-in presented herein supports task-level debugging of real-time OS applications in the Integrated Development Environment CS+. There is no need to rebuild the real-time OS, nor will overhead be incurred. Debug patches, etc. are not necessary.

Features

  • Allows you to inspect the execution status of resources such as tasks and semaphores
  • Real-time RAM monitor supported
  • Capable of a mixed display of multiple resources such as task priority and event flag value
  • Learn More

Release Information

Latest Ver: V3.01.00
Released: Jun 16, 2015

Details of upgrade (See Tool News)
Operating Environment
Corresponding Real-time OS

Target Devices

Downloads

Type Title Date
Upgrade - OS Log in to Download ZIP 2.47 MB 日本語
Upgrade - OS Log in to Download ZIP 2.54 MB 日本語
2 items

Additional Details

Functions

[Confirm the Resource Information from the Partner OS Aware Debugging Plug-in.]

  • Allows you to inspect the execution status of resources such as tasks and semaphores
  • Real-time RAM monitor supported
  • Capable of a mixed display of multiple resources such as task priority and event flag value
     

Operating Environment

Item Description
Product name CubeSuite+ Partner OS Aware Debugging Plug-in V2.01.00 CS+ Partner OS Aware Debugging Plug-in V3.01.00
Integrated Development
Environment
CubeSuite+ V2.00.00 through V2.02.00 CS+ V.3.00.00 or later
Host machine Refer to Operating Environments of Products.
Corresponding debuggers Renesas Simulator Debugger and On-chip debugging emulators (E1, E20) corresponding to CubeSuite+ V2.00.00 through V2.02.00, or CS+ V3.00.00 or later.
Corresponding compilers Renesas Compilers corresponding to CubeSuite+ V2.00.00 through V2.02.00, or CS+ V3.00.00 or later. (incl. CC-RX compiler V2.00.00 or later)

Corresponding Real-time OS

Real-time OS MCU
Smalight OS from Maxell System Tech Co., Ltd. V3.10 or later RL78 Family
RX Family
NORTi from MiSPO Co., Ltd. Version4 Release 4.4 RX Family
µC3 from eForce Co., Ltd. Release 2.0.7 RX Family
UCT uT-Kernel DevKit tuned for RX62N-CubeSuite+ Version 1.01.01 RX Family
from Ubiquitous Computing Technology Corporation
uC/OS-III from Micrium, Inc. V3.02 RX Family
embOS from SEGGER Microcontroller GmbH & Co. KG. Version 3.84 RX Family

* Smalight is a registered trademark of Maxell System Tech Co., Ltd.
* NORTi is a registered trademark of MiSPO Co., Ltd.
* µC3 is a registered trademark of eForce Co., Ltd.
* UCT uT-Kernel DevKit tuned is a trademark of Ubiquitous Computing Technology Corporation.
* uC/OS-III is a trademark of Micrium, Inc.
* embOS is a trademark of SEGGER Microcontroller GmbH & Co. KG.
* TRON Forum holds the copyright on the uT-Kernel specifications.