Skip to main content

Overview

Description

The RX23E-A group microcontrollers are equipped with an analog front-end that can measure temperature, pressure, flow, and weight with less than 0.1% precision without calibration, making it ideal for high-precision sensing, test and measurement equipment. The CPU is equipped with an RXv2 core that excels in DSP/FPU operations, enabling high-accuracy measurement, control and communication with a single chip.

Features

Analog Front End Features

  • 24-bit delta-sigma A/D converters: Up to 23-bit effective resolution, programmable data rate 7.6sps to 15.6ksps
    • Dual 24-bit delta-sigma A/D converters (R5F523ExAxxx)
    • Single 24-bit delta sigma A/D converter (R5F523ExSxxx)
  • PGA: Rail-to-rail analog input, Gain 1 to 128, offset drift 10 nV/°C, gain drift 1 ppm/°C
  • Voltage reference: low drift 10ppm/°C with good temperature stability
  • Excitation current source: Matched programmable current source

MCU Features

  • CPU: 32-bit RXv2 (32MHz), DSP/FPU for digital signal processing
  • Interface: SPI x 1ch, UART x 4ch, I2C x 1 ch, CAN x 1ch

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RI600PX Real-time OS for RX Family
μITRON4.0/PX Specification real-time OS for RX Family [Required IDE : CS+] * RI600PX is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600PX are requested to contact our regional marketing departments for details.
ITRON OS Renesas
RI600V4 Real-time OS for RX Family
μITRON4.0 Specification real-time OS for RX Family [Required IDE : e2 studio, CS+] * RI600V4 is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600V4 are requested to contact our regional marketing departments for details.
ITRON OS Renesas
RX Driver Package
Device driver set for the RX Family (including major middleware). Target devices : RX130, RX23W, RX231, RX24U, RX64M, RX65N, RX66T, RX71M, RX72M etc.
Software Package Renesas
C/C++ Compiler Package for RX Family [CC-RX]
C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
Compiler/Assembler Renesas
QE for TCP/IP: A Dedicated Tool for TCP/IP Development [Technical Preview Edition]
Debugging assistance tool for developing systems which use the TCP/IP. For use in developing embedded systems which use the M3S-T4-Tiny communications protocol software library for the RX family. [Plugin for Renesas IDE "e² studio"]
Solution Toolkit Renesas
QE for UART: A Dedicated Tool for UART [Technical Preview Edition]
Debugging assistance tool for developing systems which use the UART communication function. [Plugin for Renesas IDE "e² studio"]
Solution Toolkit Renesas
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E20 emulator [R0E000200KCT00]
On-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
PG-FP6
Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
Programmer (Unit/SW) Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
QE for Current Consumption: A Dedicated Tool for Current Measurement
Development assistance tool helps to shorten the times taken in operations for the tuning of currents drawn. [Standard item in the "e² studio" and CS+ (CS+ for CC only) IDEs] [Support MCU/MPU: RX, RL78]
Solution Toolkit Renesas
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
DSP Library for RX Family
Software library that implements numeric operation function used in DSP with general purpose MCU
DSP / FFT Renesas
Sensor Software Modules for Renesas MCU Platforms
Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
Sensor Renesas
RX Smart Configurator
RX Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
Solution Toolkit Renesas
QE for Display: Development Assistance Tool for Display Applications
This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. [Plugin for Renesas IDE "e² studio"] [Standalone Version] [Support MCU/MPU:RZ, RX, RA]
Solution Toolkit Renesas
e² studio - Information for the RX Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
Renesas IAR Embedded Workbench Device-Support-Packages
Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
IDE and Coding Tool Renesas
Crypto Library
Robust encode library to ensure security for all types of system developments
Security / Crypto Renesas
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver
Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory
Serial Memory Renesas
Reality AI Utilities
Plug-in module for Renesas e² studio
Solution Toolkit Renesas
I2C Serial EEPROM Driver
Device Drivers for I2C Bus Serial EEPROM R1EX24xxx Series, R1EV24xxx Series and HN58X24xxx Series
Serial Memory Renesas
SPI Serial EEPROM Driver
Device Drivers for SPI Bus Serial EEPROM R1EX25xxx Series and HN58X25xxx Series
Serial Memory Renesas
Firmware Update module
By using the firmware update module, users can easily incorporate firmware update functionality and secure boot functionality into their applications.
Security / Crypto Renesas
25 items

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 1.18 MB 日本語 Function: Application Example
Software & Tools - Other Log in to Download ZIP 952 KB 日本語
Software & Tools - Other Log in to Download ZIP 589 KB 日本語
3 items

Sample Code

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training

RX-E series with High Precision ADC for Industrial Sensors

This video introduces the product features of RX-E series for industrial sensors.

Chapter's Title

00:00 Opening
00:10 Lineup
00:36 Target Applications
00:43 Three Key Features of RX-E Series: One-chip solution, High precision analog, Tools & Solutions
02:30 Closing

Related Resources

News & Blog Posts

Introducing Industrial Sensing Solutions with IO-Link Communication Blog Post Nov 30, 2023
Say Goodbye to Hardware Manual Confusion with Our Comprehensive Guide! Blog Post Apr 6, 2023
Upgrade MCUs with the Latest Industry-leading 32-bit RX Family MCUs! RX Portfolio is Expanding Blog Post Mar 20, 2023
Tips for Selecting Low Power Consumption Modes on the RX MCU Blog Post Mar 3, 2023
How Renesas Design Standardization Saves Industrial Sensing Equipment Total Costs- Blog 2 Blog Post Feb 17, 2023
RX Family Software – The Past and the Future - #6 Blog Post Jan 23, 2023
Examples of Design Standardization in Sensing Equipment Using the RX23E-A MCU with Built-In High-Precision Delta-Sigma ADC - Blog 1 Blog Post Dec 13, 2022
RX Family Software – The Past and the Future - #5 Blog Post Sep 1, 2022
Experiencing the noise performance of the RX23E-A built-in delta-sigma ADC by using Renesas’ Lab on the Cloud Blog Post Aug 9, 2022
Bringing DSPs Closer to You! Realizing Digital Filters with the Latest Low-End RX140 Microcontroller of the RX Family! Blog Post Jun 17, 2022
Design Guide for RX MCU Board Wiring Pattern Blog Post Apr 19, 2022
RX Family Software – The Past and the Future - #3 Blog Post Apr 5, 2022
Realizing OTA Function of a Secondary MCU with the RX MCU – FreeRTOS Version Blog Post Mar 15, 2022
Supporting a Smooth Start of Your Development with RX by Video! Blog Post Mar 4, 2022
RX Family Software – The Past and the Future - #1 Blog Post Feb 1, 2022
Evolution of Sensing Equipment and Force Sensor Measurement Using RX23E-A Blog Post Feb 1, 2022
To Seamlessly Switch to a 32-Bit RX Family MCU Blog Post Dec 6, 2021
Interview with RX MCU Family User, HITACHI Solutions Technology Blog Post Oct 15, 2021
Introducing the Smart Configurator Board Support Feature for Quick Project Setup Blog Post Oct 6, 2021
What is Data Acquisition (DAQ) and Distributed Processing/Edge Computing in the IoT Era with RX23E-A? Blog Post Sep 24, 2021
How Renesas Approaches Functional Safety over EtherCAT (FSoE) Blog Post Sep 21, 2021
Introducing the RX Family Firmware Update Middleware that Can Easily Realize FOTA (Firmware Update Over-The-Air) Implementation Blog Post Aug 4, 2021
DSP Experience with RX Family MCU! Visualizing DSP Behavior with Free Sample Program! Blog Post Aug 2, 2021
Introducing the RX MCU Product Longevity Program (PLP) that Goes Beyond 15 years of Support! Blog Post Jul 13, 2021
Let’s Get Started with RX MCU Software Development! First Step is to Start with e² studio. Blog Post Jul 2, 2021
A Tiny RX23E-A Board for Digital Load Cell Blog Post Jun 24, 2021
Time flies in a flash of light! Renesas RXv2 Core has exceeded a CoreMark of 5.0. How does it achieve this result? Blog Post Apr 27, 2021
RX23E-A 32-Bit MCU Realizes a Compact and Highly Precise Thermoelectric Peltier Controller Implementation Blog Post Apr 8, 2021
RX23E-A IO-Link Ready-to-Use Bidirectional Communication Reference Solution Blog Post Mar 25, 2021