Skip to main content

Overview

Description

This single-chip solution uses the 32-bit RX23E-A microcontroller with built-in high-precision analog front-end (AFE) to measure temperature, process sensing and signals, and control IO-Link communications via a ZIOL2401 IO-Link PHY chip.

Features

  • View RX23E-A RSSK information, and monitor temperature measurement and parameter settings using the IO-Link tool on a PC via a master device.
  • Includes demo that controls LED on/off control based on temperature measurement value set in the IO-Link tool, as an example of an application transmitting an indicated value from an upper layer to a temperature measurement device. Easily try out two-way communication, one of the merits of IO-Link.
  • Contains IO-Link stack developed by TMG, which can be used for evaluation purposes.
  • Sensor signal isolating photocoupler/optocoupler, power supply ICs, and other peripheral components ideal for temperature measurement devices are also available from Renesas.

Applications

Documentation

Type Title Date
Flyer PDF 339 KB 日本語
Application Note PDF 2.39 MB 日本語
2 items

Design & Development

Sample Code

Related Boards & Kits

Videos & Training

RX23E-A IO-Link Temperature Sensor Solution