Skip to main content
View
View

The RX Family of 32-bit microcontrollers (MCUs) supports touch function and LCD image display function which are key technologies for human machine interface (HMI) applications.

The touch function incorporates a self-capacitance system that is highly sensitive and capable of proximity sensing, as well as a mutual capacity system with superior water resistance built into a single chip.

The LCD image display function supports segment display, TFT LCD. Furthermore, a large-capacity memory is mounted for image processing, achieving system cost reduction and high-speed image processing.

Input Interface

Capacitive Touch Sensor

Output Interface

LCD Display

Touch Key

RX130 Capacitive Touch Sensor Kit

Touch-Free UI

Touch-free UI Reference Design

TFT Display

RX HMI TFT Display

Segment Display

RX HMI Segment LCD