RX Microcontrollers for Inverter Control
The RX 32-bit microcontrollers (MCUs) for inverter control incorporate motor control timers and other built-in functions for inverter control that were cultivated in previous products such as the SH controllers and the H8SX MCUs. They support the 5V power supply that is required by many industrial applications, and are also equipped with a comprehensive set of analog functions such as 12-bit analog-to-digital (A/D), 3-channel simultaneous sampling hold circuit, programmable gain amplifier (PGA), and a comparator.
Featured Inverter Control Products

Products | Key Features | Max. Freq., Pins, Voltage |
---|---|---|
RX13T | Motor control timer, FPU, POR/LVD, ADC, PGA, comparators, E2 Data flash | 32MHz, 32-48pins, 2.7-5.5V |
RX24T | Motor control timer (dual motor control), FPU, ADC, differential PGA, comparators | 80MHz, 64 - 100 pins, 2.7V - 5.5V |
RX24U | Motor control timer (dual motor control), FPU, POR/LVD, ADC, gain amp, comparators, E2 Data Flash | 80MHz, 100 - 144 pins, 2.7V - 5.5V |
RX23T | Motor control timer, FPU, POR/LVD, ADC, comparator | 40MHz, 48 - 64 pins, 2.7V - 5.5V |
RX26T | Motor control timer (dual motor control + PFC), ADC,DAC, I3C Basic, CAN FD, PGA, comparator | 120MHz, 48 - 100 pins, 2.7V - 5.5V |
RX66T | Motor control timers, ADC, DAC, CAN, USB (H/F/OTG selectable), pseudo differential PGA, comparator | 160MHz, 64 - 144 pins, 2.7V - 5.5V |
RX63T | Motor control timers, SIO, POR/LVD, ADC, DAC, DTC, DMAC, CAN, USB (H/F/OTG selectable), comparator, Data Flash | 100MHz, 48 - 144 pins, 2.7V - 5.5V |
RX62T | Motor control timers, SIO, POR/LVD, ADC, DTC, CAN, LIN, gain amp, comparator, Data Flash | 100MHz, 64 - 112 pins, 2.7V - 5.5V |
RX62G | Motor control timers, SIO, POR/LVD, ADC, DTC, CAN, LIN, gain amp, comparator, Data Flash | 100MHz, 100 - 112 pins, 4.0V - 5.5V |
RX72T | Motor control timers, motor control accelerator, ADC, DAC, CAN, USB (H/F/OTG selectable), pseudo differential PGA, comparator | 200MHz, 100 - 144 pins, 2.7V - 5.5V |
RX Motor Control Solutions

Evaluation System for BLDC Motor
A solution kit for easily evaluating permanent magnet synchronous motors. When used in combination with a CPU card, various Renesas MCUs can control the motor.

CPU Card
Optional board for Evaluation System for BLDC Motor. Motors can be evaluated with various MCUs by swapping the CPU card. MCU evaluation is also possible with the board alone.
Renesas Motor Workbench
Display waveforms of the internal variables of an MCU in real time and automatically extract parameters for vector control.
Partners

Desk Top Laboratories Inc.
Sales of development tools for power electronics, consignment of motor control program development, consulting services
TEL: 81-42-689-6247
e-mail: [email protected]
http://desktoplab.co.jp/


BFG Engineering - is a development house focused on hardware & software design. We are operating mainly in the field of advanced control for of electric drives, small machinery automation and control of industrial processes.
BFG Engineering
Via Divisione Folgore, 43
36100 Vicenza
Italy
TEL: (+39) 0444923822
e-mail: [email protected]