RX Evaluation System for BLDC Motor
The Evaluation System for BLDC Motor provided by Renesas is a low-voltage permanent magnet synchronous motor (brushless DC motor) solution that allows anyone to easily...
Renesas Motor Workbench (RMW) is a development support tool for debugging, analyzing, and tuning motor control programs. It operates a motor control program from a PC or acquires the data in the program to strongly support motor control development.
When starting this tool, the following messages regarding the license expiration date may be displayed.
License expire soon: The license will expire in less than 30 days.
Expiration date out: The license has expired.
The authentication function has been removed from V3.2.0. Please download and use the latest version of Renesas Motor Workbench.
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs. Features include:
Product Name | Latest Ver. | Released | Target Device | Details of upgrade | Download | Operating Environment |
---|---|---|---|---|---|---|
Renesas Motor Workbench | V3.2.0 | 2025/2/7 | RA Family RL78 Family RX Family | See Release Note | Download | Windows 10 Windows 11 |
Latest Version: Motor Control Development Support Tool Renesas Motor Workbench 3.2.0 (ZIP)
Note: RL78/G24 only has Analyzer and Tuner functionality. Other RL78 Family only has Analyzer functionality.
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Other | ZIP 94.97 MB | |
Software & Tools - Other | ZIP 3.33 MB 日本語 | |
2 items
|
The Evaluation System for BLDC Motor provided by Renesas is a low-voltage permanent magnet synchronous motor (brushless DC motor) solution that allows anyone to easily...
This solution kit allows you to easily evaluate and study the RX family and resolver to digital converter (RDC) ICs provided by Renesas. A stepping motor with resolver...
The MCK-RA8T1 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and...
The Motor Control Evaluation System for RA Family - RA6T1 Group is a low-voltage permanent magnet synchronous motor (brushless DC motor) solution that allows anyone to...
The MCK-RA6T2 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and...
The MCK-RA6T3 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors).
With this product...
The MCK-RA4T1 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors).
With this product...
The MCK-RX26T is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors).
With this product...
Renesas Motor Workbench provides powerful support for developers of motor control applications, allowing operation of motor control programs from a PC and extraction of data within programs.
Example setup
Implements a GUI that allows more intuitive operation of the motor.
Read and write variables dynamically while driving a motor.
The following GUI for Servo control has been implemented. The Servo Adjustment screen is displayed when you select [Servo] from Select Tool in the Main Window.
Variable read and write functions executed by the RMW (GUI) are provided in a DLL, making it possible to create tools using Excel VBA or as .NET applications.
The download package contains both a standard communication library and a built-in communication library. Embedding the built-in communication library in the motor control program allows you to perform simple debugging using a USB-serial conversion board instead of a communication board compatible with Renesas Motor Workbench. Supported MCUs are the RA8T1, RA6T2, RA6T3, and RA4T1 (with support for additional MCUs planned for future release).
The number of points of waveform display data that can be displayed using the Analyzer module is limited, but other functions can be used in the same way as when using a communication board.
Standard Library | Built-in Communication Library | ||
---|---|---|---|
RMW | Maximum display channels | 12 | 8 |
Number of waveform display data points | 100000 | 1000 (RA8T1, RA6T2) 500 (RA6T3, RA4T1) | |
Sampling period | Max. 20µs/4ch *UART 16.6Mbps | 50µs/8ch | |
Commander | Available | Available | |
User Button | Available | Available | |
Tuner | Available | Available | |
Easy GUI | Available | Available | |
Connection to PC | MC-COM communication board required | Works with commercially available USB/UART conversion boards | |
MCU communication interface | UART: 1 channel | UART: 1 channel | |
Buffer | Uses external RAM built into the communication board | Uses MCU's internal RAM (32KB) |
Item | Specifications | |
---|---|---|
General | Supported MCUs | RX13T, RX23T, RX24T, RX24U, RX26T, RX66T, RX72T, RX72M, RA6T1, RA6T2, RA6T3, RA4T1, RA8T1, RL78/G1F, RL78/G14, RL78/G24 (RL78/G24 only has Analyzer and Tuner functionality. Other RL78 Family only has Analyzer functionality.) |
Usage environment (OS) | Windows 10, Windows 11 | |
Communications | Peripherals & ports | UART 1 ch, DMA (DTC) Port: TXD, RXD |
Communication interface | USB 2.0 (Communication Device Class) | |
Communication board | The following kits have communication circuits:
For MCK-XXXXX or user board:
| |
Analyzer | Waveform display | 8ch (scale and off-set setting per channel), zoom function (2 windows), Trigger mode selectable from Single / Auto / Normal, waveform data in a CSV format |
Write / Read variable | Ability to select up to 255 variables simultaneously, useful functions that simplify debugging (user buttons, commander function, rename function) | |
Number of waveform display data points | 100,000 (using standard library) | |
Tuner | Input information | Rated voltage and number of pole pairs of motor to be measured |
Output information | Motor-unique parameter (Resistance, Inductance, Magnet flux, Rotor inertia) and Control gain output Output file format: pdf file, header file*1 | |
Servo | Supported functions | Inertia estimation function (rotor + load), servo adjustment function, origin return processing, PTP control |
DLL | Usage environment | Windows 10 only. .NET Framework 4.6.1 or later. |
Development environment | Visual Studio 2015 or later, Excel | |
Supported functions | Serial data connection, reading and writing variables, scope function | |
Built-in communication library | Supported MCUs | RA8T1, RA6T2, RA6T3, RA4T1 |
Communication board | Commercially available USB serial conversion cable or board | |
Number of analyzer waveform display data points | RA8T1/RA6T2: 1,000 data points RA6T3/RA4T1: 500 data points |
*1. Corresponds to sample files for motor control sample code released by Renesas. Refer to the user’s manual for Renesas Motor Workbench for details.
Communication boards
Example setups