Skip to main content

Overview

Description

Topics
- Supports Motor Control Microcontroller RA2T1 (new device), 64MHz Arm® Cortex®-M23 Based MCU.
- Enhanced sample program import function.

QE for Motor is a software development support tool for motors that allows you to develop motor software by simply following the workflow. 
This product is a plug-in which extends the Renesas IDE "e² studio".
This product is available free of charge.

Features

  • Simply follow the workflow to develop motor software.
  • Help configure motor middleware and drivers easily.
  • Linked to Renesas Motor Workbench for tuning and analysis of motors.
  • Learn More

Release Information

Product NameLatest Ver.ReleasedTarget Device (Note1)Details of upgradeDownload (Note2)Operating Environment
QE for MotorV1.5.0Jul 9, 2025RA Family
RL78 Family
RX Family
See Release NoteDownloade² studio plug-in(Note3)
Operating Environment

Notes

  1. For details on supported MCUs, refer to the section Target Devices.
  2. Installing This Product >>
  3. We recommend using the e² studio installer provided for the RA Family for customers using RA Family. For details, see the GitHub page on the Flexible Software Package (FSP).
  4. To update V.1.0.0 of QE for Motor [RA] installed on your PC to V1.1.0 or a later version, see the Updating QE for Motor [RA] from V1.0.0 to V1.1.0 or a later version page.

Target Devices

Downloads

Documentation

Design & Development

Related Boards & Kits

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Videos & Training

QE for Motor seamlessly integrates different tools for each motor system development step. Users have centralised access to the information and functions they need for development, thus facilitating stress-free and efficient development.

News & Blog Posts

Additional Details

Features

Simply follow the workflow to develop motor software.

Follow the workflow, and the settings, tuning, and analysis required for the development can be done easily, reducing development man-hours.

Image

 

Help configure motor middleware and drivers easily.

You can efficiently configure motor middleware and drivers while checking the configuration diagrams with a hierarchical structure.

Image

 

Linked to Renesas Motor Workbench for tuning and analysis of motors.

QE for Motor works with Renesas Motor Workbench that tunes and analyzes motors.  
The settings for Renesas Motor Workbench are automated so you can use the functions with the push of a button.

Image

 

Supported Software for Motor Middleware Configurator GUI

DeviceSoftware (RA Family:FSP / RX Family:Sample code)
RA FamilyMotor Sensorless Vector Control: rm_motor_sensorless
Motor Encoder Vector Control: rm_motor_encoder
120-degree control: rm_motor_120_degree
Motor Vector Control with hall sensors: rm_motor_hall
Motor Vector Control with induction sensor: rm_motor_induction
RX FamilySensorless Vector Control of a Permanent Magnet Synchronous Motor For MCK-RX26T
Vector Control for Permanent Magnet Synchronous Motor with Encoder For MCK-RX26T