Skip to main content

Overview

Description

The Motor Control Evaluation System for RA Family - RA6T1 Group is a low-voltage permanent magnet synchronous motor (brushless DC motor) solution that allows anyone to easily evaluate motor control. Start evaluating motor control immediately using the kit hardware and software available for download from the Renesas website.

Features

  • Permanent magnet synchronous motor (brushless DC motor)
  • Three-shunt current detection function
  • Supports Motor Control Development Support Tool Renesas Motor Workbench
  • Overcurrent protection function
  • By replacing the included CPU card with other CPU card, motor control with other MCU can be evaluated
  • Included Kit Hardware
    • 48V inverter board
    • RA6T1 CPU card
    • Permanent magnet synchronous motor
    • Cables

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RA Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
2 items

Sample Code

Related Boards & Kits

Videos & Training

RA6T1 Motor Control Evaluation System Introduction

Renesas introduces the RA6T1 motor control starter kit (RSSK): Motor Control Evaluation System for RA Family - RA6T1 Group.