Skip to main content

RX

The RX 32-bit microcontrollers (MCU) offer rich connectivity functions including Ethernet, USB and CAN that can support special applications such as industrial networks.

Additionally, they are equipped with secure IP, which realizes a high level of security for the Internet of Things (IoT), and enablse communication that meets requirements while protecting security and confidentiality.

rx-connectivity-img-en

Specifications

 EthernetUSB (Host/Function)BluetoothOther ConnectivityCPUMemoryOther
EtherCAT (ch)IEEE1588EthernetChannel (ch) CAN (ch)CAN FDUART (ch)SPI (ch)I2C/I3C (ch)SD Host / SD slave (ch)Operating Frequency (MHz)Flash (KB)SRAM (KB)Data Flash (KB)Security IP
Speed (High/Full/Low)
RX72M2Y21-/1/13131616/01/-2404096102432Y
RX72NY21-/1/13131616/01/-2404096102432Y
RX66N11-/1/13131616/01/-1204096102432Y
RX6712-/2/23131616/01/-12020483848Y
RX660000-/-/-11151617/0-/-120102412832
RX65N11-/1/12131615/01/1120204864032Y
RX6511-/1/12131615/01/1120204864032Y
RX71MY221/2/23131111/01/-240409651264
RX64MY22-/2/23131011/01/-120409651264
RX72T1-/1/11788/0-/-200102412832Y
RX66T1-/1/11788/0160102412832Y
RX26T0-/-/-11798/1-/-1205126416Y
RX23W1-/1/1Y1455/01/-54512648Y
RX2611-/1/11788/0-/-645121288Y
RX2311-/1/11788/01/-54512648Y
RX23E-A0-/-/-1488/0-/-32256328
RX23E-B0-/-/-1788/0-/-32256328
RX1131-/1/1899/032512648
RX1300-/-/-788/032512488
RX1400-/-/-1677/048256648

*When SCI simplified communications function is used

Evaluation Boards & Starter Kits

Drivers/Middleware/Application Notes

OS