![Modular Composition](/sites/default/files/media/images/fs-tfat-block-for-rl78-e.png)
Overview
Description
Open Source FAT File System, M3S-TFAT-Tiny (TFAT) is a FAT file system that only requires a small amount of memory. It is suitable for use in applications such as single-function home appliances and compact industrial equipment where the incorporation of more sophisticated functionality or the newest technology, with a negligible increase in cost, is desired. To support such development activities, Renesas offers software libraries with only the essential features for the application, at low cost.
Use TFAT in any device incorporating a target microcontroller for functions such as accumulating measured or archived data, or rewriting a stored program via memory card. Although TFAT is a FAT file system, and PC data exchange capability enable analysis and management of data by a PC application.
Components
- File system software (binary format library)
- Sample program that supports Renesas integrated development environment
- Library function user's manual and other documents in a complete set
![Modular Composition](/sites/default/files/media/images/fs-tfat-block-for-rl78-e.png)
Features
- Compact design tailored for embedded systems
Realizable using the internal memory of the microcontroller
Approx. ROM 12.7KB Approx. RAM 4byte and the stack approx 200-byte - OS is unnecessary
- The supplied sample programs include sample software for reading/writing files to MultiMediaCard on the CPU board which comes with the Renesas Starter Kit.
- It also allows you to read/write files to an SD Memory Card and USB Flash drive.
- Learn More
Release Information
Target Device | Software Name | Version / Release Date | Status |
---|---|---|---|
RL78 | M3S-TFAT-Tiny for the RL78 Family | Latest Version: V.2.01 Release00 Released: March 11, 2015 |
FAT File System: |
Sample Code: RL78/G14 Sound Playback/Compression Demonstration for RL78/G14 CPU Board Rev.1.02 - Sample Code (ZIP | English, 日本語) |
Details of upgrade (See Tool News)
Operating Environment
Related Application Notes
Sample Code
- RL78/G14 Sound Playback/Compression Demonstration for RL78/G14 CPU Board Rev.1.02 - Sample Code (ZIP | English, 日本語)
Application Note
Target Devices
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 360 KB 日本語 | |
Application Note | PDF 294 KB 日本語 | |
Application Note | PDF 556 KB 日本語 | |
Application Note | PDF 850 KB 日本語 | |
Tool News - Release | PDF 266 KB 日本語 | |
5 items
|
Additional Details
Functions
Function Name | Description |
---|---|
f_mount | Mounts a volume |
f_open | Opens a file |
f_close | Closes a file |
f_read | Reads from a file |
f_write | Writes to a file |
f_lseek | Moves the file pointer |
f_truncate | Truncates a file |
f_sync | Flushes the cache |
f_opendir | Opens a directory |
f_readdir | Reads a directory |
f_getfree | Gets free area |
f_stat | Gets file status |
f_mkdir | Makes a directory |
f_unlink | Deletes a file or a directory |
f_chmod | Changes properties of a file or a directory |
f_utime | Changes time property of a file or a directory |
f_rename | Renames or moves a file or a directory |
disk_initialize | Initializes a drive Note |
disk_read | Reads from a drive Note |
disk_write | Writes to a drive Note |
disk_ioctl | Controls drive I/O Note |
disk_status | Gets drive status Note |
get_fattime | Gets date and time |
Note: The functions need to be created on the customer side as suitable for the hardware used. The TFAT library is not designed for use with a specific piece of hardware and therefore does not include these functions (drivers).
Operating Environment
Target Device | RL78 Family |
---|---|
IDE | CS+ for CC V3.01.00 CS+ for CA,CX V3.01.00 IAR Embedded Workbench for RL78 Family provided by IAR Systems V.2.10.1 |
Applicable Compiler | RL78 compiler CA78K0R V1.70 or later RL78 compiler CC-RL V1.01 or later IAR Embedded Workbench for Renesas RL78 V.2.10.1 or later |
Occupied ROM Size | Approx. 12.7KB |
Occupied RAM Size | Approx. 0.2KB *including the stack |
Purpose
Examples of application field:
- Data preservation and data logging in various types of equipment
- Preservation of number of revolutions, temperature and other data in industrial equipment
- Preservation of a history of operations and settings alteration for remote equipment failure diagnostic
- Preservation of personal information in health equipment and similar other equipment used individually
- Preservation of heart rate and blood pressure data in health equipment
- Preservation of physical exercise data in training equipment
- Updating of programs and data in various types of equipment
- Flash memory rewriting with programs or data stored in a memory card in places where equipment is installed