![Bluetooth Low Energy Protocol Stack](/sites/default/files/media/images/ble-protocol-stack.jpg)
Overview
Description
Bluetooth Low Energy (Bluetooth LE) Protocol Stack is a Bluetooth 5.0 qualified protocol stack that operates on RL78/G1D (optional functions added after Core Specification 4.2 are not supported). It is equipped API for realizing Bluetooth LE wireless communication and API for implement a custom profile. Moreover, it supports two types of system configurations (embedded and modem configuration).
Features
- Bluetooth LE Profile - Various profiles are available. It is also possible to correspond to customer-specific profiles.
- Virtual UART Application - Responding to demands for wireless serial communication and wireless communication between embedded modules, we have developed a virtual UART application that works with Bluetooth LE technology.
- For application development using a host microcontroller in modem configuration.
- For application development in a single device in embedded configuration.
- Host MCU Simple API - Simple API can control an RL78/G1D or RL78/G1D module (RY7011) from a host microcomputer with just 9 APIs, and can realize Virtual UART communication and beacon communication using Bluetooth LE wireless communication easily.
- Available IDEs: CS+ (CA78K0R Compiler/CC-RL Compiler), e2 studio (CC-RL Compiler), and IAR Embedded Workbench (IAR Compiler).
- Learn More
Target Devices
Downloads
|
|
|
---|---|---|
Type | Title | Date |
Library | ZIP 29.95 MB | |
Library | ZIP 30.83 MB | |
Library | ZIP 34.53 MB Compiler: CA78K0R, CC-RL, ICCRL78 Function: Communication Interface IDE: CS+ for CA, CX, CS+ for CC, e2 studio, IAR EWRL78 | |
Software & Tools - Other | ZIP 18.81 MB 日本語 | |
4 items
|
Bluetooth Low Energy Protocol Stack
The module corresponds to the following integrated development environments (IDEs): CS+ (CA78K0R Compiler/CC-RL Compiler), and e2 studio (CC-RL Compiler).
![Bluetooth Low Energy Protocol Stack](/sites/default/files/media/images/ble-protocol-stack.jpg)
Download Manual
Bluetooth Low Energy Protocol Stack User's Manual Rev.1.22 (PDF | English, 日本語)
Download Software
Bluetooth® low energy Protocol Stack (Ver.1.21) (ZIP)
Bluetooth® Low Energy Protocol Stack (Ver.1.20) (ZIP)
Bluetooth® Low Energy Protocol Stack (Ver.1.11) (ZIP)
Flash libraries are needed separately. Download the Data Flash Library and Code Flash Library that suits your development environment. For how to copy to the development environment, refer to the manuals.
The free evaluation version of the compiler cannot be used with the product version due to function restriction and probation period.
Download Protocol Stack API basic specification
Bluetooth Low Energy Protocol Stack API Reference Manual: Basics Rev.1.19 (PDF | English, 日本語)
How to Use the Sample program
Bluetooth Low Energy Protocol Stack Sample Program Rev.1.20 (PDF | English, 日本語)
Virtual UART Application
Responding to demands for wireless serial communication and wireless communication between embedded modules, we have developed a virtual UART application that works with Bluetooth Low Energy technology. It has a simple AT command execution function to control and set Bluetooth LE communication, thereby realizing virtual UART communication where characters are transmitted/received via Bluetooth LE communication.
![Virtual UART Application](/sites/default/files/media/images/virtual-uart.jpg)
Download: Bluetooth® Low Energy Protocol Stack BLE Virtual UART Application Rev.1.20 - Sample Code (ZIP | English, 日本語)
System Configuration/Modem Configuration
For Application Development Using a Host Microcontroller
For modem configuration, Bluetooth LE communication is realized via serial connection of a host microcontroller and RL78/G1D MCU. It is possible to flexibly respond to demands such as adding Bluetooth LE to an existing application. We also have host samples for Renesas microcontrollers. This enables the shortening of the development period.
![Modem Configuration](/sites/default/files/media/images/modem-configuration.jpg)
Command specifications
Bluetooth Low Energy Protocol Stack rBLE Command Specification Rev.1.18 (PDF | English, 日本語)
Host sample for RL78/G14
Bluetooth® Low Energy Protocol Stack RL78/G14 Host Sample Rev.1.21 - Sample Code (ZIP | English, 日本語)
Host sample for RX113
Bluetooth® Low Energy Protocol Stack RX113 Host Sample Rev.1.20 - Sample Code (ZIP | English, 日本語)
System Configuration/Embedded Configuration
For Application Development in a Single Device
In embedded configuration, the application is feasible by fully leveraging functions of the RL78/G1D microcontroller. In this way, it is possible to create original applications.
![Embedded Configuration](/sites/default/files/media/images/embedded-configuration.jpg)
Application Creation Guide
Bluetooth® low energy Protocol Stack Application Development Guide Rev.1.30 (PDF | English, 日本語)
How to Use the Microcontroller Part
RL78 Family User's Manual: Software Rev.2.30 (PDF | English, 日本語)
Host MCU Simple API
Simple API can control the RL78/G1D or an RL78/G1D module (RY7011) from a host microcomputer with just 9 APIs, and can easily realize Virtual UART communication and beacon communication using Bluetooth Low Energy wireless communication. The remote side environment can be easily built with a smartphone and Renesas smartphone application "GATTBrowser" so you can start evaluating right away.
![Host MCU Simple API](/sites/default/files/media/images/host-mcu-simple-api-en.jpg)
Simple API for RL78/G14
Bluetooth® Low Energy Protocol Stack Host MCU Simple API for RL78/G14 Rev.1.00 - Sample Code (ZIP | English, 日本語)
Simple API for RX113
Bluetooth® Low Energy Protocol Stack Host MCU Simple API for RX113 Rev.1.01 - Sample Code (ZIP | English, 日本語)
GATTBrowser GATTBrowser for iOS Smartphone Application Instruction manual Rev.1.16 (PDF | English, 日本語)
GATTBrowser for Android Smartphone Application Instruction manual Rev.1.02 (PDF | English, 日本語)
Document Guide for each Development Use Case
Understanding to the Behavior of the Bluetooth Low Energy Protocol Stack
Title | Document No. |
---|---|
Bluetooth Low Energy Protocol Stack User's Manual Rev.1.22 (PDF | English, 日本語) | R01UW0095 |
Bluetooth Low Energy Protocol Stack Sample Program Rev.1.20 (PDF | English, 日本語) | R01AN1375 |
Bluetooth Low Energy Protocol Stack API Reference Manual: Basics Rev.1.19 (PDF | English, 日本語) | R01UW0088 |
Development by Modem Configuration (Control from a Host MCU)
Development by Embedded Configuration (Application is Included in RL78/G1D)
Title | Document No. |
---|---|
Bluetooth® low energy Protocol Stack Application Development Guide Rev.1.30 (PDF | English, 日本語) | R01AN2768 |
Bluetooth® low energy Protocol Stack Embedded Configuration Sample Program Rev.1.20 - Sample Code (ZIP | English, 日本語) | R01AN3319 |
Bluetooth® Low Energy Protocol Stack Sensor Application Rev.1.03 - Sample Code (ZIP | English, 日本語) | R01AN4159 |
Serial Communication (Wired) to Wireless Communication
Title | Document No. |
---|---|
Bluetooth® Low Energy Protocol Stack BLE Virtual UART Application Rev.1.20 - Sample Code (ZIP | English, 日本語) | R01AN3130 |
BLE Virtual UART Application Android programming guide Rev.1.01 (PDF | English, 日本語) | R01AN3842 |
Develop an Application for Human Interface Devices (HMI)
Title | Part No. |
---|---|
Bluetooth® Low Energy Protocol Stack HOGP ASCII Text Keyboard Rev.1.00 - Sample Code (ZIP) | R01AN5288 |
Manufacture of Beacon Product
Title | Part No. |
---|---|
RL78/G1D Bluetooth® Beacon Applications Rev.1.00 (PDF | English, 日本語) | R01AN4784 |
RL78/G1D Beacon Stack User's Manual Rev.2.10 (PDF | English, 日本語) | R01UW0171 |
RL78/G1D Beacon Stack Basic Operation Sample Program Rev.2.20 - Sample Code (ZIP | English, 日本語) | R01AN3045 |
RL78/G1D Beacon Stack Connecting and Updating Beacon Data Sample Program Rev.1.11 - Sample Code (ZIP | English, 日本語) | R01AN3313 |
Application for Multi-Hop Operation
Title | Part No. |
---|---|
RL78/G1D Beacon Stack Multi-Hop Feature (without Security) Rev.1.00 - Sample Code (ZIP | English, 日本語) | R01AN4375 |
RL78/G1D Beacon Stack Multi-Hop Feature (with Security)* | R01AN4466 |
*For the "RL78/G1D Beacon Stack Multi-Hop Feature (with Security)" version, please contact nearest Renesas sales or distributor.
Develop an Application to Connect with a Smartphone
Title | Part No. |
---|---|
Bluetooth Low Energy Protocol Stack Case studies for good connectivity with smartphones Rev.1.20 (PDF | English, 日本語) | R01AN4322 |
Other Bluetooth Resources
Bluetooth® Low Energy
Bluetooth Low Energy is designed for very low power operation and is optimized to short burst data transmission. It employs a robust frequency hopping spread spectrum method that transmits data over 40 channels to achieve reliable communication in the 2.4GHz frequency band.
RL78/G1D Evaluation Board
The RL78/G1D Evaluation Board is very flexible allowing the user to evaluate RL78/G1D Bluetooth LE MCU from the application angle. It has gained FCC, IC, CE, KC, and MIC (Japan) certifications.