Overview
Description
QE for Lighting V1.0.0 Release Note (PDF | English, 日本語)
- Eases the development of software for use with control gear that is compliant with the Digital Addressable Lighting Interface (DALI) protocol
- Supports RL78 Family RL78/G24 group
[Upgrade to Revision] Solution Toolkit QE for Capacitive Touch V3.5.0 Development Assistance Tool for Capacitive Touch Sensors (PDF | English, 日本語)
- Supports the functions of SNOOZE Mode Sequencer (SMS)
- Offset Tuning Target Improvement(CTSU2)
- Improved 3 Frequency Measurement setting based on Renesas Technical Update (Document No: TN-RL*-A0136x/E)
Renesas solutions for minimizing man-hours in developing various applications
We are currently developing a range of Quick and Effective Tool Solutions (QE) as development tools for particular applications. The intention is greater efficiency than existing tools for our development environments. Have you ever wondered "What's the matter with this thing? I understand the development environment, and have pulled the application together, but it still doesn't go!"? We are adding development features for various particular applications to the existing debugging features of our integrated development environments. As they appear, try our new development tools if you are having problems in developing embedded applications.
Target Devices
Videos & Training
For the development of embedded systems that are work with capacitive touch sensors, this tool simplifies the initial settings of the touch user interface and the tuning of the sensitivity, thus shortening developing times.
Additional Details
Lineup
Functions | QE | MCUs (Note1) | IDEs | Type of Support | |
---|---|---|---|---|---|
Motor | QE for Motor | RA, RL78, RX | e² studio | Software development support tool for motors. You can easily develop software for motors just by operating according to the workflow. | |
Communications | USB | QE for USB | RL78, RX | e² studio | Solving problems at the beginning of USB system development |
BLE | QE for BLE | RA, RL78, RX, RE | e² studio | Assisting in development work involving Bluetooth® Low Energy. | |
DALI | QE for Lighting | RL78 | CS+/e² studio | DALI QE for Lighting RL78 ー Assisting in the development of software for lighting systems that comply with the DALI standard. You can easily develop software for lighting systems by simply operating according to the workflow. | |
OTA | QE for OTA | RX, RL78 | e² studio | QE for OTA is a development assistance tool that enables easy trial of over-the-air (OTA) firmware updates with Amazon Web Services (AWS, Azure). | |
TCP/IP | QE for TCP/IP | RX | e² studio | Checking communications problems originating in TCP/IP. (RX family from Renesas running the M3S-T4-Tiny TCP/IP protocol stack.) | |
SCI | QE for UART | RX | e² studio | Initial settings for UART communications and the debugging of communications processing | |
CAN | Network Verification | RH850 | CS+ | You can debug CAN communication applications without actually being connected to the companion peripheral device. This allows early debugging of network functions. | |
CAN Communication Time Measurement Solution | RH850 | CS+ | Measuring response times in CAN bus transfer (up to the start of processing by the program after reception) | ||
Graphics | LCD | QE for Display | RZ, RX, RA | e² studio | Adjusting timing settings or the image quality of displays (RZ, RA family: for use with display controllers from Renesas) |
Camera | QE for Camera | RZ | e² studio | Initial adjustment of camera connections and camera module settings (for use with display controllers from Renesas) | |
Sensors | Touch | QE for Capacitive Touch | RA, RL78, RX, Renesas SynergyTM | CS+/e² studio | Assisting in the configuration, tuning, and monitoring of touch interfaces. |
QE for AFE | RA, RX | e² studio | Supporting in development work of an embedded system that performs high-precision sensing using MCUs containing analog front end (AFE) | ||
Others | QE for Current Consumption | RL78, RX | CS+/e² studio | Measuring current drawn by systems as a whole. It also helps to shorten periods of work on tuning the currents drawn by systems. | |
Verification Through Fault Injection | RH850 | CS+ | Using fault injection it is possible to trigger states that would be difficult to realize on the actual system. This allows effective debugging of processing when errors are detected. | ||
Verification of Safety | RL78, RX, RH850 | CS+ | See at a glance if specified variables have been accessed (read or write) by functions (RH850, RX, RL78). Detects when variables in a designated section (while a specified function is running) are written to and indicates this as an error (RH850). | ||
QE for Battery Management (Battery Fuel Gauge) | Battery Fuel Gauge ICs | CS+ | Adjusting parameters required for the management of batteries |
Note
- For more information about supporting devices, please refer to each QE tools page.