![Renesas Synergy™ Kits](/sites/default/files/styles/banner_424x349/public/2020-02/synergy-kits-hero.jpg?itok=ehCQqxH3)
Evaluate the Synergy Platform quickly and start developing applications with the right Synergy Kit for the project. Choose from a Starter Kit, Promotion Kit, range of Target Board Kits, or a full Development Kit for complex projects that may require access to every feature of the Synergy MCU. Synergy Application Projects are available for all kits.
Learn More About Renesas Synergy™ Kits
![AE-Cloud2](/sites/default/files/inline-images/ae-cloud2-p.jpg)
AE-CLOUD2
Quickly evaluate cellular connectivity options to build Low Power Wide Area cellular IoT devices with the AE-CLOUD2 kit. The kit has the Renesas Synergy S5D9 microcontroller at its core along with sensors for lighting, GPS, microphone, temperature, humidity, pressure, air quality, geomagnetic, accelerometer, and gyroscope.
![SK-S7G2 Starter Kit](/sites/default/files/inline-images/sk-s7g2-kit_0.jpg)
SK-S7G2 Starter Kit
Evaluate the Synergy Platform with access to key functionality and the main features of the S7G2 MCU Group. Visualize Graphical User Interface (GUI) designs with the 2.4” QVGA capacitive touch TFT display and included GUIX Studio™ software tool. Experience Synergy Application Projects and use connectivity options including Ethernet, USB, Bluetooth® Low Energy (LE), and CAN. Add off-the-shelf or custom devices on Pmod™ connectors and the Arduino™ Shield Uno socket, and debug with J-Link® OB on-board debugger.
![PK-S5D9 Promotion Kit](/sites/default/files/inline-images/pk-s5d9-box.jpg)
PK-S5D9 Promotion Kit
Evaluate the Synergy Platform with full access to the functionality of the S5D9 MCU Group. View Graphical User Interface (GUI) designs with the 2.4” QVGA touch-enabled TFT display and included GUIX Studio software tool. Experience Synergy Application Projects and use connectivity options including Ethernet, USB, Bluetooth LE, and CAN. Add off-the-shelf or custom devices on Pmod™ connectors and the Arduino Shield Uno socket, and debug code with J-Link OB on-board debugger.
Target Board Kits
Evaluate the Synergy Platform with access to all pins of the MCU on the compact Target Board kit. Connect and enable features by simply attaching to the expansion or Pmod connectors. Get USB device access, develop applications with the Capacitive Touch Sensing Unit (CTSU), measure MCU current consumption, and debug with the J-Link OB on-board debugger, or bypass key functionality and access pins directly.
Solutions Kits
Application Example (AE) and Product Example (PE) kits are comprehensive examples of how to use the Synergy Platform for specific types of applications, such as HMI, graphics, connectivity, and more.
Development Kits
Evaluate the Synergy Platform with access to all pins of the MCU in this comprehensive kit. Easily evaluate specific functionality with supporting circuitry and connectors such as graphics. Utilize the Pmod connectors for third-party, off-the-shelf, and custom multi-function boards to accelerate prototyping. Connect to Ethernet, USB, CAN, and RS-232 and RS-485 busses, or use the modular design to access additional peripherals.