Overview

Description

Uniquely suited for simple battery-operated sensing applications that require low power operation modes and fast wake-up times, the S124 MCU Group has 128KB of flash memory and 16KB of SRAM. It includes a 14-bit A/D converter, 12-bit D/A converter, and a Capacitive Touch Sensing Unit (CTSU), in addition to safety and security features.

Synergy Software Package (SSP)

Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.

Download SSP

Features

  • 32MHz Arm® Cortex®-M0+ CPU
  • For battery-operated sensing applications that require low power operation modes and fast wake-up times
  • 14-bit A/D converter, 12-bit D/A converter
  • Capacitive Touch Sensing Unit
  • Safety and security features.

Comparison

Applications

Applications

  • Wireless motion detector

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors
In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
Solution Toolkit Renesas
Renesas Synergy™ Software Package (SSP)
A tightly integrated, optimized, and qualified suite of software with a commercial RTOS that scales with end-product complexity that simplifies complex system-level services.
Software Package Renesas
2 items

Sample Code

Boards & Kits

Boards & Kits

Models