TB-S3A1 Target Board Kit
The S3A1 Target Board (TB-S3A1) allows developers to experience the full feature set of the 48MHz Arm® Cortex®-M4 core S3A1 microcontrollers (MCUs) that provide a host...
Ideal for monitoring applications that may require ongoing feature upgrades for multiple services, the S3A1 MCU Group offers ample room for expansion and the optimal combination of low power and high performance, with an Arm® Cortex®-M4 CPU core running up to 48MHz, 1MB of flash memory, and 192KB of SRAM. It includes an additional 12-bit D/A converter as well as multiple 32-bit general PWM timers and serial communications interfaces.
Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.
Software title
|
Software type
|
Company
|
---|---|---|
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
Downloads
|
Solution Toolkit | Renesas |
Renesas Synergy™ Software Package (SSP) A tightly integrated, optimized, and qualified suite of software with a commercial RTOS that scales with end-product complexity that simplifies complex system-level services.
|
Software Package | Renesas |
2 items
|
The S3A1 Target Board (TB-S3A1) allows developers to experience the full feature set of the 48MHz Arm® Cortex®-M4 core S3A1 microcontrollers (MCUs) that provide a host...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Program Memory (KB) |
Data Flash (KB) |
SRAM |
Lead Count (#) |
Pkg. Type |
PLP |
Operating Voltage Range (V) |
Operating Freq (Max) (MHz) |
DAC |
I/O Ports |
CAN (ch) |
Safety |
Security & Encryption |
Family Name |
DMA |
Ethernet |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||
R7FS3A17C2A01CBJ#AC0 circleActive Samples Available |
1024 | 8 | 192 KB | 121 | BGA | N/A | 1.6 - 5.5 | 48 | 8-bit x 2-ch, 12-bit x 1-ch | 104 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | No | 3 | 10.32 | Get Samples, |
R7FS3A17C2A01CLJ#AC0 circleActive Samples Available |
1024 | 8 | 192 KB | 100 | LGA | 2030 Dec | 1.6 - 5.5 | 48 | 8-bit x 2-ch, 12-bit x 1-ch | 84 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | No | 3 | 7.375 | Get Samples, |
R7FS3A17C2A01CLK#AC0 circleActive Samples Available |
1024 | 8 | 192 KB | 145 | LGA | 2030 Dec | 1.6 - 5.5 | 48 | 8-bit x 2-ch, 12-bit x 1-ch | 126 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | No | 3 | 9.314 | Get Samples, |
R7FS3A17C3A01CFB#AA0 circleActive Samples Available |
1024 | 8 | 192 KB | 144 | LFQFP | 2033 May | 1.6 - 5.5 | 48 | 8-bit x 2-ch, 12-bit x 1-ch | 126 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | No | 3 | 12.2 | Get Samples, |
R7FS3A17C3A01CFM#AA0 circleActive Samples Available |
1024 | 8 | 192 KB | 64 | LQFP | 2033 May | 1.6 - 5.5 | 48 | 8-bit x 2-ch, 12-bit x 1-ch | 52 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | No | 3 | 10.01 | Get Samples, |
R7FS3A17C3A01CFP#AA0 circleActive Samples Available |
1024 | 8 | 192 KB | 100 | LQFP | 2033 May | 1.6 - 5.5 | 48 | 8-bit x 2-ch, 12-bit x 1-ch | 84 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | No | 3 | 7.375 | Get Samples, |
1024 | 8 | 192 KB | 144 | LFQFP | 2037 Dec | 1.6 - 5.5 | 48 | 8-bit x 2-ch, 12-bit x 1-ch | 126 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | 3 | 12.2 | |||
1024 | 8 | 192 KB | 64 | LQFP | 2037 Dec | 1.6 - 5.5 | 48 | 8-bit x 2-ch, 12-bit x 1-ch | 52 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | 3 | 10.91 | |||
1024 | 8 | 192 KB | 100 | LQFP | 2037 Dec | 1.6 - 5.5 | 48 | 8-bit x 2-ch, 12-bit x 1-ch | 84 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | 3 | 8.641 | |||
1024 | 8 | 192 KB | 64 | QFN | N/A | 1.6 - 5.5 | 48 | 8-bit x 2-ch, 12-bit x 1-ch | 52 | 1 | Yes | 128-bit Unique ID, AES128, AES256, GHASH, TRNG | Synergy MCU | No | No | 3 |