Image
Renesas offers a variety of easy-to-use boards for evaluation of MCU and MPU products targeted at kick starting your development project.
- Starter Kits
Starter kits offer a user-friendly development environment for evaluation, allowing you to start coding, debugging, and evaluating solutions immediately out of the box using the emulator and integrated development environment included in the kit. - Evaluation Kits
Evaluation kits allow you to evaluate product performance or featured product functions for introductory use. - Development Kits
Development Kits provide the resources to evaluate advanced features and functions, while reference kits target specific functions for a particular final product or application. - Demonstration Kits
Demonstration kits are evaluation and demonstration tools for Renesas products with the goal of providing you with a powerful debug and demonstration platform targeted at common applications. - Reference Kits
Reference kits can support you to evaluate specified functions for the particular final products/applications.
Boards & Kits List
Product ID | Title | Type | Company |
---|---|---|---|
ISL81801EVAL1Z | 80V Synchronous Buck-Boost Controller Evaluation Board with 9V to 80V Vin range and 12V 10A Output | Evaluation | Renesas |
ISL81801EVAL2Z | 80V Synchronous Buck-Boost Controller Evaluation Board with 32V to 80V Vin range and 48V 5A Output | Evaluation | Renesas |
ISL81802EVAL1Z | 80V Dual Sync Buck Controller Eval Board, 18V-80V Vin, Dual-phase 12V 20A Output | Evaluation | Renesas |
ISL81802EVAL2Z | 80V Dual Sync Buck Controller Eval Board with 18V to 80V Vin Range and dual Outputs of 12V 10A and 5V 10A | Evaluation | Renesas |
ISL81802EVAL3Z | 80V Dual Sync Buck Controller Eval Board with 18V to 80V Vin Range and 4-phase 12V Output Capable of 40A | Evaluation | Renesas |
ISL81805EVAL1Z | Dual-Phase Synchronous Boost EVB with 9V to 36V Input Range, 48V 5A Output | Evaluation | Renesas |
ISL81805EVAL2Z | Dual-Output Sync Boost EVB - 9V to 36V Vin Range for 48V 3A Output, 9V to 20V Vin Range for 24V 5A Output | Evaluation | Renesas |
ISL81805EVAL3Z | Dual-Output Negative-to-Positive EVB, with -36V to -60V Input Range, 28V 20A Output and 5V 20A Output | Evaluation | Renesas |
ISL81805EVAL4Z | Dual-Phase Negative-to-Positive EVB with -36V to -60V Input Range, 28V 20A Output | Evaluation | Renesas |
ISL81806EVAL1Z | Dual-Phase EVB with 18V to 80V Input Range, 12V 20A Output | Evaluation | Renesas |
ISL81807EVAL1Z | 80V Dual Synchronous Boost Controller with 12V to 36V Input, 36V/48V/60V/80V Output, up to 240W Load Evaluation Board | Evaluation | Renesas |
ISL8202MEVAL1Z | 3A Single Channel High-Efficiency DC/DC Step-Down Power Module Evaluation Board | Evaluation | Renesas |
ISL8203MEVAL2Z | Dual 3A/Single 6A Step-Down DC/DC Power Module Evaluation Board | Evaluation | Renesas |
ISL8205MEVAL1Z | 5A Single Channel High-Efficiency DC/DC Step-Down Power Module Evaluation Board | Evaluation | Renesas |
ISL85001EVAL1Z | 1A Standard Buck PWM Regulator Evaluation Board | Evaluation | Renesas |
ISL85003ADEMO1Z | Highly Efficient 3A Synchronous Buck Regulator Demonstration Boards | Demonstration | Renesas |
ISL85003AEVAL2Z | Highly Efficient 3A Synchronous Buck Regulator Evaluation Board | Evaluation | Renesas |
ISL85003DEMO1Z | Highly Efficient 3A Synchronous Buck Regulator Demonstration Boards | Demonstration | Renesas |
ISL85003EVAL2Z | Highly Efficient 3A Synchronous Buck Regulator Evaluation Board | Evaluation | Renesas |
ISL85005ADEMO1Z | 5A High-Efficiency Synchronous Buck Regulator Demonstration Boards | Demonstration | Renesas |
ISL85005AEVAL1Z | 5A High-Efficiency Synchronous Buck Regulator Evaluation Board | Evaluation | Renesas |
ISL85005DEMO1Z | 5A High-Efficiency Synchronous Buck Regulator Demonstration Boards | Demonstration | Renesas |
ISL85005EVAL1Z | 5A High-Efficiency Synchronous Buck Regulator Evaluation Board | Evaluation | Renesas |
ISL85009EVAL1Z | 9A, 3.8V to 18V Input, Synchronous Buck Regulator Evaluation Board | Evaluation | Renesas |
ISL8500EVAL2Z | 2A Standard Buck PWM Regulator Evaluation Board | Evaluation | Renesas |
ISL85012EVAL1Z | 12A, 3.8V to 18V Input, Synchronous Buck Regulator Evaluation Board | Evaluation | Renesas |
ISL85014EVAL1Z | 14A, 3.8V to 18V Input, Synchronous Buck Regulator Evaluation Board | Evaluation | Renesas |
ISL8502AEVAL1Z | 2A Synchronous Buck Regulator with Integrated MOSFETs Evaluation Board | Evaluation | Renesas |
ISL8502EVAL1Z | 2A Synchronous Buck Regulator with Integrated MOSFETs Evaluation Board | Evaluation | Renesas |
ISL85033-12VEVAL3Z | Wide VIN Dual Standard Buck Regulator Evaluation Board In a Negative Output Voltage Configuration | Evaluation | Renesas |
ISL85033DUALEVAL1Z | Wide VIN Dual Standard Buck Regulator Evaluation Board | Evaluation | Renesas |
ISL85033EVAL2Z | Wide VIN Dual Standard Buck Regulator with 3A/3A Continuous Output Current Evaluation Board | Evaluation | Renesas |
ISL85403DEMO1Z | Synchronous Buck Demo Board with 7V to 40V Input Range, 5V 2.5A Output | Demonstration | Renesas |
ISL85403EVAL2Z | Buck-Boost EVB with 8V to 40V Input Range, 12V 1A Output | Evaluation | Renesas |
ISL854102DEMO2Z | Wide VIN 1.2A Synchronous Buck Regulator Demonstration Board (Buck) | Demonstration | Renesas |
ISL854102DEMO3Z | Wide VIN 1.2A Synchronous Buck Regulator Demonstration Board (Buck-Boost) | Demonstration | Renesas |
ISL85410DEMO1Z | Synchronous Buck Demo Board with 3.6V to 40V Input Range, 3.3V 1A Output | Demonstration | Renesas |
ISL85410EVAL1Z | Synchronous Buck EVB with 3.6V to 40V Input Range, 3.3V 1A Output | Evaluation | Renesas |
ISL85412DEMO1Z | Synchronous Buck Demo Board with 3.6V to 40V Input Range, 3.3V 150mA Output | Demonstration | Renesas |
ISL85413DEMO1Z | Synchronous Buck Demo Board with 3.6V to 40V Input Range, 3.3V 300mA Output | Demonstration | Renesas |
ISL85413DEMO3Z | Synchronous Buck Demo Board with 9V to 40V Input Range, 5V 150mA Output and -5V 150 mA Secondary Output | Demonstration | Renesas |
ISL85413EVAL1Z | Synchronous Buck EVB with 3.6V to 40V Input Range, 3.3V 300mA Output | Evaluation | Renesas |
ISL85415DEMO1Z | Synchronous Buck Demo Board with 3.6V to 36V Input Range, 3.3V 500mA Output | Demonstration | Renesas |
ISL85415DEMO2Z | Sync Buck Demo Board with 3.6V to 36V Vin Range, 3.3V 300mA Output and 3.3V 300mA Secondary Output | Demonstration | Renesas |
ISL85415EVAL1Z | Synchronous Buck EVB with 3.6V to 36V Input Range, 3.3V 500mA Output | Evaluation | Renesas |
ISL85415EVAL2Z | Synchronous Buck-Boost EVB with 3V to 31V Input Range, -5V 500mA Negative Output | Evaluation | Renesas |
ISL85418DEMO1Z | 800mA Synchronous Buck Regulator Demonstration Board | Demonstration | Renesas |
ISL85418EVAL1Z | Wide VIN 800mA Synchronous Buck Regulator Evaluation Board | Evaluation | Renesas |
ISL88550AEVAL1Z | Synchronous Step-Down Controller with Sourcing/Sinking LDO Regulator Evaluation Board | Evaluation | Renesas |
ISL88694EVAL | SMBus Accelerator (SMA) Evaluation Board | Evaluation | Renesas |