Overview

Description

810/810E and 815 type chipset. signals for such a system.

Features

  • 3 CPU (2.5V) (up to 133MHz achievable through I2C)
  • 9 SDRAM (3.3V) (up to 133MHz achievable
  • through I2C)7 PCI (3.3 V) @33.3MHz
  • 2 IOAPIC (2.5V) @ 33.3 MHz
  • 3 Hublink clocks (3.3 V) @ 66.6 MHz
  • 2 (3.3V) @ 48 MHz (Non spread spectrum)
  • 1 REF (3.3V) @ 14.318 MHz

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 230 KB
Product Change Notice PDF 484 KB
End Of Life Notice PDF 407 KB
End Of Life Notice PDF 192 KB
Product Change Notice PDF 361 KB
5 items

Design & Development

Models