Overview

Description

The M908-02 is a PLL (Phase Locked Loop) based clock generator that uses an internal VCSO (Voltage Controlled SAW Oscillator) to produce a very low jitter output clock. From the M908-02-155.5200, an output clock frequency of 155.52MHz is provided from eight LVPECL clock output pairs. (Other frequencies are available; consult factory.) The accuracy of the output frequency is assured by the internal PLL that phase-locks the internal VCSO to the reference input frequency (19.44MHz for the M908-02-155.5200). The input reference can either be an external crystal, utilizing the internal crystal oscillator, or a stable external clock source such as a packaged crystal oscillator.

Features

  • Output clock frequency range 75MHz to 175MHz (Consult factory for frequency availability)
  • Eight identical LVPECL output pairs
  • Jitter 0.7ps rms (at 155.52MHz, over 12kHz-20MHz), typ.
  • Ideal for OC-48/STM-16 clock reference
  • Output-to-output skew 100ps
  • External XTAL or LVCMOS reference input
  • Integrated SAW (surface acoustic wave) delay line
  • Single 3.3V power supply
  • Small 9 x 9 mm SMT (surface mount) package

Comparison

Applications

Design & Development

Models