Overview
Description
The NV4V41SF is a Blue-Violet Laser Diode 405 Nm Blue-Violet Laser Light Source.
Features
- High optical output power: Po = 600 mW @CW
- Peak wavelength: λp = 400 to 405 nm
- Multi transverse mode (lateral)
- Operating temperature range: TC = 0 to +30°C
- φ 5.6 mm CAN package
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)