Title Information
Package Name L10.2.1X3.5E
Package Previous Code LPV
Package Description 10 LEAD HODFN 2.1 X 3.5 X 0.7mm(0.50mm Pitch)
Package Status Active
Package Type HODFN
Class PLASTIC
Package Code LPV
Category PLASTIC
Lead Count 10
Pb (Lead) Free Yes
Length 3.5mm
Width 2.1mm
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch 0mm
Pkg. Dimensions (mm) 3.50 x 2.10 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 70 KB
1 item