Title | Information |
---|---|
Package Name | Y83.12X11 |
Package Previous Code | YGT |
Package Description | Custom 83 I/O 12mm x 11mm x 5.2mm ARRAY STYLE I/O HDA Module |
Package Status | Active |
Package Type | Module |
Class | PLASTIC |
Package Code | YGT |
Category | PLASTIC |
Lead Count | 83 |
Pb (Lead) Free | Yes |
Length | 11mm |
Width | 12mm |
Seated height or Package height (Please check the outline drawing) |
5.2mm |
Pitch | 1mm |
Pkg. Dimensions (mm) | 11.00 x 12.00 x 5.20 |