Overview
Description
The HA-2556 is a monolithic, High-Speed, four quadrant, analog multiplier constructed in the Intersil Dielectrically Isolated High Frequency Process. The voltage output simplifies many designs by eliminating the current-to-voltage conversion stage required for current output multipliers. The HA-2556 provides a 450V/µs slew rate and maintains 52MHz and 57MHz bandwidths for the X and Y channels respectively, making it an ideal part for use in video systems. The suitability for precision video applications is demonstrated further by the Y-Channel 0. 1dB gain flatness to 5. 0MHz, 1. 5% multiplication error, -50dB feedthrough and differential inputs with 8µA bias current. The HA-2556 also has low differential gain (0. 1%) and phase (0. 1°) errors. The HA-2556 is well suited for AGC circuits as well as mixer applications for sonar, radar, and medical imaging equipment. The HA-2556 is not limited to multiplication applications only; frequency doubling, power detection, as well as many other configurations are possible.
Features
- High-Speed Voltage Output: 450V/µs
- Low Multiplication Error: 1.5%
- Input Bias Currents: 8µA
- 5MHz Feedthrough: -50dB
- Wide Y-Channel Bandwidth: 57MHz
- Wide X-Channel Bandwidth: 52MHz
- VY 0.1dB Gain Flatness: 5.0MHz
- Pb-free (RoHS compliant)
Comparison
Applications
Applications
- Military Avionics
- Missile Guidance Systems
- Medical Imaging Displays
- Video Mixers
- Sonar AGC Processors
- Radar Signal Conditioning
- Voltage Controlled Amplifier
- Vector Generators
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.