Overview
Description
The ISL55001 is a high speed, low power, low cost monolithic operational amplifier. The ISL55001 is unity-gain stable and features a 300V/µs slew rate and 220MHz bandwidth while requiring only 9mA of supply current. The power supply operating range of the ISL55001 is from ±15V down to ±2. 5V. For single-supply operation, the ISL55001 operates from 30V down to 5V. The ISL55001 also features an extremely wide output voltage swing of -12. 75V/+13. 4V with VS = ±15V and RL = 1kΩ. At a gain of +1, the ISL55001 has a -3dB bandwidth of 220MHz with a phase margin of 50°. Because of its conventional voltage-feedback topology, the ISL55001 allows the use of reactive or non-linear elements in its feedback network. This versatility combined with low cost and 140mA of output-current drive makes the ISL55001 an ideal choice for price-sensitive applications requiring low power and high speed. The ISL55001 is available in an 8 Ld SO package and specified for operation over the full -40°C to +85°C temperature range.
Features
- 220MHz -3dB Bandwidth
- Unity-gain Stable
- Low Supply Current: 9mA @ VS = ±15V
- Wide Supply Range: ±2.5V to ±15V Dual-Supply and 5V to 30V Single-Supply
- High Slew Rate: 300V/µs
- Fast Settling: 75ns to 0.1% for a 10V Step
- Wide Output Voltage Swing: -12.75V/+13.6V with VS = ±15V, RL = 1kΩ
- Low Cost, Enhanced Replacement for the EL2044
- Pb-free (RoHS compliant)
Comparison
Applications
Applications
- Video Amplifiers
- Single-supply Amplifiers
- Active Filters/Integrators
- High Speed Sample-and-Hold
- High Speed Signal Processing
- ADC/DAC Buffers
- Pulse/RF Amplifiers
- Pin Diode Receivers
- Log Amplifiers
- Photo Multiplier Amplifiers
- Difference Amplifier
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)