Overview
Description
The READ2303G is input and output full range dual CMOS Operational Amplifier realizing low voltage and low current consumption operation. This IC can be used in minimum operating supply voltage from 1.8V, and in wide ambient temperature range from -40˚C to +105˚C.
Available in ultra-small 8-pin TSSOP and MSOP packages.
Features
- Low voltage single supply operation: VDD = 1.8V to 5.5V
- Low input offset voltage: VIO ≤ ±6.0mV
- Low input bias current: IB ≤ (1pA)
- Wide output voltage range: VOUT : VSS+0.1V to VDD-0.1V (at Io = 1mA)
- Supply current (per channel) : IDD = 40μA typical
- High slew rate: SR = 0.35V/μs typical
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)