Overview
Description
The ISL28177 is an OP07 replacement featuring low input offset voltage, low input bias current, and competitive noise and AC performance. The ESD ratings are best among competitive parts at 5kV HBM, 300V MM, and 2. 2kV CDM. The amplifier operates over the 6V (±3V) to 40V (±20V) range. Applications include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial sensors. The ISL28177 is available in the SOT23-5 and SOIC-8 packages and operates over the extended temperature range to -40°C to +125°C.
Features
- Wide Supply Range: 6V (±3V) to 40V (±20V)
- Low Input Offset Voltage: 150µV, Max
- Input Bias Current: 1nA, Max
- Low Noise: 9.5nV/√Hz @ 1kHz
- Gain Bandwidth: 600kHz
- Exceptional ESD Performance: 5kV HBM, 300V MM, 2.2kV CDM
- Operating Temperature Range: -40°C to +125°C
- Packages
- ISL28177 (Single): SOT23-5, SOIC-8
Comparison
Applications
Applications
- Precision Active Filters
- Medical and Analytical Instrumentation
- Precision Power Supply Controls
- Industrial Sensors
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)