Overview
Description
DA7403 is a high-performance, ultra-low-power, mono Hi-Fi codec with hybrid active noise cancellation (ANC) and two microphone beamforming for USB‑C™ and Bluetooth® headphone (HP), headset, or hearable applications.
Features
- High-performance codec
- 115dB playback dynamic range
- Hybrid active noise cancellation up to 35dB
- Low power 2 MIC static beamforming
- Mono speaker output
- Static – Simple, low power design
- Up to 12dB SNRi
- Feedforward ANC microphone can be shared with beamforming microphone
- Pin compatible with DA7401
Comparison
Applications
Applications
- Headphone and headsets
- True wireless stereo (TWS) earbuds
- Hearables
- Gaming and virtual reality
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 470 KB | |
Product Brief | PDF 219 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)