Overview
Description
The Intersil ISL43640 is a precision, bidirectional, analog switch configured as a 4 channel multiplexer/demultiplexer. The ISL43640 is designed to operate from a single +2V to +12V supply. It is equipped with an inhibit pin to simultaneously open all signal paths. ON resistance is 115Ω with a +5V supply, 45Ω with a +12V supply, and 190Ω with a +3V supply. Each switch can handle rail to rail analog signals. The off-leakage current is only 1nA at 25°C or 2. 5nA at 85°C. All digital inputs have 0. 8V to 2. 4V logic thresholds ensuring TTL/CMOS logic compatibility when using a single +5V supply. Some of the smallest packages are available, alleviating board space limitations, and making Intersil's newest line of low-voltage switches an ideal solution.
Features
- Fully Specified at 3V, 5V, and 12V Supplies for 10% Tolerances
- ON Resistance (RON), VS = 5V 100Ω
- RON Matching Between Channels <2Ω
- Low Charge Injection 3pC (Max)
- Single Supply Operation +2V to +12V
- Low Power Consumption (PD) <3µW
- Low Off Leakage Current 2.5nA
- Fast Switching Action (VS = 5V)
- tON 60ns
- tOFF 30ns
- Guaranteed Break-Before-Make
- TTL, CMOS Compatible
- Available in 10 Ld MSOP and 16 Ld QFN Packages
- Pb-Free Plus Anneal Available (RoHS Compliant)
Comparison
Applications
Applications
- Battery Powered, Handheld, and Portable Equipment
- Communications Systems Radios Telecom Infrastructure ADSL, VDSL Modems
- Test Equipment Medical Ultrasound Electrocardiograph Magnetic Resonance Image CT and PET Scanners (MRI) ATE
- Audio and Video Switching
- Various Circuits +3V/+5V DACs and ADCs Sample and Hold Circuits Operational Amplifier Gain Switching Networks High Frequency Analog Switching High Speed Multiplexing Integrator Reset Circuits
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 705 KB | |
Product Change Notice | PDF 178 KB | |
Application Note | PDF 377 KB | |
Application Note | PDF 843 KB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)