Overview
Description
The ISL84516 and ISL84517 devices are precision, analog switches designed to operate from ±1. 5V to ±6V supplies. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (350mW), low leakage currents, and fast switching speeds. Additionally, excellent RON flatness maintains signal fidelity over the whole input range, while micro packaging alleviates board space limitations. The ISL8451X are single-pole/single-throw (SPST) switches, with the ISL84516 being normally open (NO), and the ISL84517 being normally closed (NC).
Features
- Drop-in Replacements for MAX4516 and MAX4517 at VS = ±5V
- Available in SOT-23 Packaging
- Dual Supply Operation ±1.5V to ±6V
- ON Resistance (RON Max) 20Ω
- RON Flatness 3Ω
- Charge Injection 20pC (Max)
- Low Leakage Current (Max at 85°C) 20nA (Off Leakage) 40nA (On Leakage)
- Fast Switching Action
- tON (Max) 100ns
- tOFF (Max) 75ns
- Minimum 2000V ESD Protection per Method 3015.7
- CMOS Logic Compatible
- Pb-Free Available (RoHS Compliant)
Comparison
Applications
Applications
- Battery Powered, Handheld, and Portable Equipment
- Communications Systems
- Radios
- Telecom Infrastructure
- Medical Equipment
- Ultrasound, MRI, CAT/PET SCAN
- Electrocardiograph, Blood Analyzer
- Test Equipment
- Logic and Spectrum Analyzers
- Portable Meters, DVM, DMM
- Audio and Video Switching
- General Purpose Circuits
- Low Voltage DACs and ADCs
- Sample and Hold Circuits
- Digital Filters
- Operational Amplifier Gain Switching Networks
- High Frequency Analog Switching
- High Speed Multiplexing
- Integrator Reset Circuits
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 614 KB | |
End Of Life Notice | PDF 320 KB | |
Product Change Notice | PDF 152 KB | |
Application Note | PDF 843 KB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)