Overview
Description
The Intersil ISL84714 device is a low ON-resistance, low voltage, bidirectional, single pole/double throw (SPDT) analog switch designed to operate from a single +1. 65V to +3. 6V supply. Targeted applications include battery powered equipment that benefit from low ON-resistance and fast switching speeds (tON = 7. 5ns, tOFF = 2. 9ns). The digital logic input is 1. 8V CMOS compatible when using a single +3V supply. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This part may be used to mux-in additional functionality while reducing ASIC design risk. The ISL84714 is offered in the 6 Ld SC70 package, alleviating board space limitations. The ISL84714 is a committed SPDT that consists of one normally open (NO) and one normally closed (NC) switch. This configuration can also be used as a 2-to-1 multiplexer.
Features
- Pb-Free Available (RoHS Compliant)
- Drop In Replacement for the MAX4714
- ON-resistance (rON)
- VCC = +2.7V 0.44Ω
- VCC = +1.8V 0.75Ω
- rON Matching Between Channels 0.005Ω
- rON Flatness (+2.7V Supply) 0.06Ω
- Single Supply Operation +1.65V to +3.6V
- Fast Switching Action (+2.7V Supply)
- tON 7.5ns
- tOFF 2.9ns
- Guaranteed Break-Before-Make
- ESD HBM Rating >6kV
- 1.8V, CMOS Logic Compatible (+3V supply)
- Available in 6 LD SC70 Package
Comparison
Applications
Applications
- Battery Powered, Handheld, and Portable Equipment Cellular/Mobile Phones Pagers Laptops, Notebooks, Palmtops
- Portable Test and Measurement
- Medical Equipment
- Audio and Video Switching
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 581 KB | |
Brochure | PDF 5.20 MB 日本語 | |
Price Increase Notice | PDF 208 KB | |
Other | PDF 293 KB | |
Product Change Notice | PDF 201 KB | |
Application Note | PDF 377 KB | |
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)