Processing table
Battery Chemistry |
Output Voltage (Typical) (V) |
Output Current 1 (Max) (A) |
Accepts CC Adapter |
VIN1 (Max) (V) |
VIN1 Trickle Charge (Min) (% CC) |
Safety Timer |
Self Termination |
Thermal Regulation |
Voltage Accuracy (%) |
Function |
Qualification Level |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||
Li-ion/Li-Polymer Battery Charger | Single Cell Li+/Polymer | 4.1 | 1.6 | Yes | 7 | 10 | Yes | Yes | Yes | 1 | Charge Status, Enable, Fault Indication, NTC Input and more... |
Automotive | 1.435 |
Automotive Single-Cell LiFePO4 Battery Charger | Single Cell LiFePO4 (LFP) | 3.65 | 1.6 | Yes | 7 | 10 | Yes | Yes | Yes | 1 | Charge Status, Enable, Fault Indication, NTC Input and more... |
Automotive | 1.895 |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product