Overview
Description
The 9FGL0641/51 devices are 6-output 3.3V PCIe Gen1–6 clock generators. Each output has a dedicated OE# pin supporting PCIe CLKREQ# functionality. Two different spread spectrum levels, in addition to spread off, are supported. The 9FGL0641/51 supports PCIe Gen1–6 Common Clocked architectures (CC), PCIe Separate Reference no-Spread (SRNS) and Separate Reference Independent Spread (SRIS) clocking architectures.
For information regarding evaluation boards and material, please contact your local sales representative.
Features
- PCIe Gen1–6 CC-compliant
- Supports PCIe SRIS and SRNS clocking
- Integrated terminations for 100Ω and 85Ω systems save 4 resistors per output
- Pin-selectable SRnS 0%, CC 0% and CC/SRIS -0.5% spread
- SMBus-selectable CC/SRIS -0.25% spread
- One 3.3V LVCMOS REF output with Wake-On-LAN (WOL) support
- Easy AC-coupling to other logic families, see application note AN-891.
- Space saving 5 × 5 mm 40-VFQFPN
Comparison
Applications
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)
Videos & Training
PCIe Reference Clock Jitter Budgets
IDT’s chief PCIe system architect explains the fundamental difference in reference clock jitter budgets between the first three generations of the specification and those of Gen4 and Gen5 which raise new challenges for designers.
Video List
News & Blog Posts
Blog Post | Apr 14, 2022 | ||
Blog Post | May 22, 2018 | ||
News | Apr 30, 2018 | ||
News | Jun 16, 2015 |