Evaluation Board for the 100ohm 9FGL0841 PCIe Clock Generator
This is the evaluation board for the 9FGL0841 clock generator.
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Evaluation Software | DSN 190 KB | |
Software & Tools - Evaluation Software | Log in to Download ZIP 440 KB | |
2 items
|
This is the evaluation board for the 9FGL0841 clock generator.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Output Impedance |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
9FGL0841DKILF circleActive Samples Available |
VFQFPN | 48 | I | 100 | Tray | 3 | Get Samples, | |
VFQFPN | 48 | I | 100 | Reel | 3 | |||
9FGL0851DKILF circleActive Samples Available |
VFQFPN | 48 | I | 85 | Tray | 3 | Get Samples, | |
VFQFPN | 48 | I | 85 | Reel | 3 | 4.71 |
IDT’s chief PCIe system architect explains the fundamental difference in reference clock jitter budgets between the first three generations of the specification and those of Gen4 and Gen5 which raise new challenges for designers.