Overview
Description
The 6P41505 is a system clock generator intended for 7A1000 and L3A3000 Loongson CPU platform. The device uses a low-cost 25MHz crystal as an input and can generate the following frequencies:
- 5 × CMOS clocks for system reference
- 12 × 100MHz LP-HCSL with PCIe Gen3 performance
- 1 × 200MHz LVDS for HT reference
Features
- High-performance, low phase noise PLL, < 0.7ps RMS typical phase jitter on outputs
- PCIe Gen1, 2, 3 compliant clock capability
- USB 3.0 compliant clocks
- 1GbE and 10GbE
- Independent spread spectrum capability
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 453 KB | |
Overview | PDF 2.40 MB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)