Overview
Description
The 8T49N006I is a six output Clock Generator with selectable LVDS or LVPECL outputs. The 8T49N006I can generate any one of four frequencies from a single crystal or reference clock. The four frequencies are selected from the Frequency Selection Table (Table 1) and are programmed via I2C interface. The four predefined frequencies are selected in the user application by two frequency selection pins. Note the desired programmed frequencies must be used with the corresponding crystal or clock frequency as indicated in Table 1. Excellent phase noise performance is maintained with Renesas’ Fourth Generation FemtoClock™ NG PLL technology, which delivers sub-400fs RMS phase jitter.
Features
- Fourth Generation FemtoClock NG PLL technology
- Six selectable LVPECL or LVDS outputs via I2C
- CLK, nCLK input pair can accept the following differential input levels: LVPECL, LVDS, HCSL
- FemtoClock NG VCO Range: 1.91GHz - 2.5GHz
- RMS phase jitter at 156.25MHz (12kHz - 20MHz): 228fs (typical)
- Full 2.5V or 3.3V power supply
- I2C programming interface
- -40°C to 85°C ambient operating temperature
- Available in lead-free (RoHS 6) package
- 4-output (8T49N004I) and 8-output (8T49N008I) also available
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)